Brewers Hose, Series SS200 | #SS200-1500


LOADING IMAGES
SS200-1500

Brewers Hose, Series SS200 | #SS200-1500 OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 1-1/2
  • Minimum Bend Radius: n/a
  • Hose Inner Tube Material: White, Chlorobutyl
  • Maximum Operating Temperature: 107 °C, 225 °F
  • Minimum Operating Temperature: -40 °F
  • Weight: 1.33 lb, 0.6 kg
  • Cover Structure: Wrapped
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Cover Color: Orange
  • Length per Package: 100 ft
  • Specifications Met: 3A
  • Hose Reinforcement Material: 4 Plies of Textile
  • Package Type: Coil
  • Inside Diameter: 1-1/2 inch, 38.1 mm
  • Outside Diameter: 2.332 inch, 59.2 mm
  • Application: Food & Beverage Processing
  • Media: Food & Beverage (Beer), Food & Beverage (Milk), Food & Beverage (Non-Fatty & Non-Oily Foods), Food & Beverage (Sanitary Products), Food & Beverage (Wine), Industrial Fluids, Water (Potable Water)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series SS200 Brewers Hose provides excellent service across a wide variety of heavy duty applications. The hose is manufactured using polished stainless steel mandrels for an ultra-smooth, bacteria-free tube that will not impart taste or odor, keeping the media clean and consumers safe. Series SS200 incorporates a distinctive orange cover and purple stripe for easy identification.

Markets:
• Breweries
• Food & Beverage

Features/Benefits:
• Tube: White chlorobutyl for cleanliness to 225°F.
• Reinforcement: Multiple textile plies for durability, strength and high pressure performance.
• Cover: Orange EPDM for resistance to abrasion, mild chemicals and weathering.

Applications:
- media
• Beverages (non-oily)
• Food (dry, non-oily)
• Milk
• Potable water
• Sanitary products
- usage
• Bulk loading/unloading
• In-plant processing/transfer

Industry Standards:
• FDA
• PMO
• USDA
• 3-A RPSCQC Replacement Parts and System Component Qualification Certificate (Certificate #33 designates Parker)

Safety/Technical:
• Design Factor: 4:1

Warnings:
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to NAHAD Industrial Hose Assembly Guidelines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583