Breakaway Valve | #21605 Series Dual Valve


LOADING IMAGES
21605 Series Dual Valve

Breakaway Valve | #21605 Series Dual Valve

Proven lifesavers, Stratoflex’s breakaway valves separate under high loads on fluid lines exceeding a predetermined value. Upon separation, the valves automatically seal the fluids in the lines to effectively prevent spills.


Technical Specifications

  • Overall Length (inch): 6
  • For Fluid Type: Fuel (JP-5, JP-8)
  • Inlet Connection Size: 1.0 inch
  • Flow Diameter: 0.84 inch
  • Operating Pressure: 60
  • Minimum Operating Pressure: -5 psig
  • Proof Pressure: 120 psig
  • Burst Pressure: 185 psig psi
  • Maximum Fluid Temperature: 160 °F
  • Minimum Fluid Temperature: -65 °F
  • Weight: 1.15 lb (Max)
  • Fitting Type: SAE AS4395E16
  • Body Material: Aluminum Alloy
  • Flange Size: Installation, Consult Parker
  • Flow Rate: 60 Gal/min
  • Outside Diameter: 2.18 inch
Safety Warning

Item Information

Proven lifesavers, Stratoflex breakaway valves separate under high loads on fluid lines exceeding a predetermined value. Upon separation, the valves automatically seal the fluids in the lines to effectively prevent spills. Breakaway valves are typically used on fuel lines, main fuel tanks, extended range aircraft auxiliary fuel tanks, air-to-air refueling systems, and fall-away external tanks. Tank vent lines often use the single valve versions.

The basic design incorporates a butterfly valve mounted to a cam shaft loaded by a coil spring. This design allows for a small envelope, lightweight, and minimum pressure drop across the coupling. The mechanism consists of two valve plates and/or a single plate and detent post. These are held against each other by spring action until the fuse section separates to allow valve closure.

An internal sealing sleeve is installed in between the interface joint of the two valve bodies and seals the fluid leakage from internal to external before valve bodies are totally separated. This construction permits a clean valve passage, minimizing ice formation and contamination. No parts are released to interfere with the valve operation during closure.

The primary function of breakaway valves is to protect attached fuel system lines from damage due to excessive separation loads. Breakaway valves safely separate at the fuse area, preventing fuel line rupture while sealing the fuel lines before the attached plumbing material can be stressed to the point of failure or leakage. The breakaway fuse is usually designed to separate at 25 to 50 percent of the attaching structure or tubing’s normal strength, allowing controlled and safe separation in the line, and valve closure before damage occurs.

The 21605 series Breakaway Valves are designed for 1.0 inch fuel systems with options for single or dual valve closures. It is available in aluminum alloy body construction. Component materials include stainless steel and other materials compatible with typical aviation fuel. Contact Stratoflex for assistance on material information.

APPLICATIONS:
The Stratoflex breakaway valves are used on a variety of aircraft and helicopter fuel systems in service today. Programs include CH-47, H-60, V-22, 777LR, P-8, 767-2C, and other commercial and military platforms.

FEATURES AND ATTRIBUTES:
• Light weight design
• Low pressure drop based on streamline valve design
• Fuse section provides controlled separation at defined loads
• Swivel end fittings prevent damage to fuse section during installation
• Interface connections (flange mountings) can be modified to suit specific applications
• Meets typical fuel system electrical bonding requirements

OPTIONAL FEATURES:
The breakaway valve is typically installed or adapted to specific platform applications and interface connections (flange mounting configurations). This product qualification is based on the specific platform installation and performance requirements. Contact Parker with interface and performance requirements to determine if this product can be adapted to your specific application.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687680