Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb | #229-4-1


LOADING IMAGES
229-4-1

Brass Pneumatic Hose Barbs for Tubing, Dubl-Barb | #229-4-1

Parker's Dubl-barb push-on hose barb is a compact one piece fitting for a quick, economical way to connect polyethylene tubing.


Technical Specifications

  • Shape: 90° Elbow
  • Connection 1 Tube O.D. (inch): 1/4
  • Connection 2 Thread Size (inch): 1/16
  • Connection 3 Thread Size (inch): na
  • Connection 2 Style: Male Pipe
  • Connection 1 Style: Barb
  • Connection 3 Style: na
  • Connection 2 Tube O.D. (inch): na
  • Style: Tube to Pipe
  • Minimum Operating Temperature: -65 °F, -53 °C
  • Maximum Operating Temperature: 90 °F, 32 °C
  • Maximum Operating Pressure: 150 psi, 10 bar
  • Tube Material: Polyethylene
  • Application: Industrial Controls
  • Body Material: Brass

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's economical, one piece, Dubl-Barb® fittings are designed for quick assembly with polyethylene tubing without the use of a clamp. Because of the many available variations in qualities of polyethylene tubing, Dubl-Barb® fittings are recommended for use with Parker Parflex® polyethylene tubing (or an equal grade). Parker Parflex® tubing is highly resistant to environmental stress cracking which is necessary for long life when coupled with Dubl-Barb fittings.  Assembly is simple, just cut tube squarely and push tube over the two barbs.
Use with Parker Parflex Division polyethylene tubing.

Markets:
• Pneumatic
• Environmental control

Features/Benefits
• All brass construction
• One piece
• Compact
• Excellent vibration resistance
• No clamp required

Applications:
• Climate control circuits
• Pneumatic systems
• Humidifiers
• Filters
• Test apparatus

Custom configurations and sizes are available upon request. Contact us for additional information.

Read More Show Less

CAD Drawings + Files

Part Number
229-4-1 DWF IGS IPT SAT STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547