Brass Compression Fittings | #0118 20 27


LOADING IMAGES
0118 20 27

Brass Compression Fittings | #0118 20 27 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Product Type: Brass compression fittings
  • O-Ring Material: na
  • Connection 1 Thread Size (metric): G3/4
  • Connection 1 Thread Style: BSPP
  • Connection 2 Tube O.D. (mm): 20
  • Shape: Male stud single banjo thread with Captive Sealing Washer
  • Nut Material: BRASS
  • Sleeve Material: BRASS
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 1
  • Weight: 0.406 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Media: Water, machining oil, fuel, hydraulic oil, compressed air, chemical fluids, disinfectants
  • Specifications Met: CNOMO: E07.21.115N (for robotic equipment in the automotive industry), DI: 97/23/EC (PED), RG: 1907/2006 (REACH), DI: 2002/95/EC (RoHS), DI: 94/9/EC (ATEX)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
0118 20 27 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

This range guarantees excellent long-term sealing and performance.
">
687PDC
A43098