Brass Compression Fittings | #0103 22 27


LOADING IMAGES
0103 22 27

Brass Compression Fittings | #0103 22 27 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Connection 1 Thread Size (metric): R3/4
  • O-Ring Material: na
  • Product Type: Brass compression fittings
  • Connection 1 Thread Style: BSPT
  • Connection 2 Tube O.D. (mm): 22
  • Shape: Male stud run tee fixed thread
  • Nut Material: BRASS
  • Sleeve Material: BRASS
  • Minimum Operating Temperature: -40 °C
  • Maximum Operating Temperature: 100 °C
  • Quantity per Box: 1
  • Weight: 0.435 kg
  • Application: Pneumatics, Cooling, Automotive Process, Lubrication, Fluid Transmission, Packaging, Industrial Machinery
  • Media: Water, machining oil, fuel, hydraulic oil, compressed air, chemical fluids, disinfectants
  • Specifications Met: CNOMO: E07.21.115N (for robotic equipment in the automotive industry), DI: 97/23/EC (PED), RG: 1907/2006 (REACH), DI: 2002/95/EC (RoHS), DI: 94/9/EC (ATEX)
Safety Warning

Item Information

This product is no longer available from Parker.

Read More Show Less

CAD Drawings + Files

Part Number
0103 22 27 PDF

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

This range guarantees excellent long-term sealing and performance.
">
687PDC
A43098