PVC Strain Relievers, Series S8155x | #S81551


LOADING IMAGES
S81551

PVC Strain Relievers, Series S8155x | #S81551 OBSOLETE

Note: This product is no longer available - please contact us for further assistance


Technical Specifications

  • Nominal Part I.D.: 0.63
  • Accessory Type: Strain Reliever/Bend Restrictor
  • Length: 7 inch, 177.8 mm
  • Quantity per Box: Per Order

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series S8155x PVC Strain Relievers are designed, molded and sized to fit snugly for easy installation and minimal slippage. The abrasion and weathering resistant strain relievers mitigate the effects of frequent bending and flexing to enable maximum hose performance.

Markets:
• General Industrial

Features/Benefits:
• Black PVC for an insulated gripping surface and abrasion and weathering resistance.

Applications:
- usage
• Pressure washer hose

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583