Bins and Cabinets | #16-CB


LOADING IMAGES
16-CB

Bins and Cabinets | #16-CB

16 Compartment Large Scoop Box


Technical Specifications

  • Number of Compartments: 16
  • Product Style: Large Scoop
  • Width: 18 inch
  • Depth: 12 inch
  • Height: 3 inch
Safety Warning

Item Information

Parker's bins and cabinets provide increased visibility of your products and are ideal for bin fill replacements at both OEM and MRO accounts. Manufactured from high quality cold rolled steel with a durable gray powder coat finish. Dividers are provided for all drawer models for customizable storage. Placed in your workstation all your fitting needs are now in one location, ready to use.

Markets:
• Industrial
• Mobile
• Pneumatic
• Factory/Process Automation

Features/Benefits:
• Prime cold rolled steel construction
• Durable gray powder coat finish
• Scooped bottom compartments for easy removal
• Cabinets can be stacked using mounting holes
• Pneu-Cab has locking 4" heavy-duty casters

Applications:
• Inventory management of fittings and valves

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687547