Beverage & Food Transfer Hose - Drinkpress WB/L 10 | #IH30240030/40


LOADING IMAGES
IH30240030/40

Beverage & Food Transfer Hose - Drinkpress WB/L 10 | #IH30240030/40

Drinkpress WB/L 10 bar is designed either to deliver liquid food and beverage contents and for cleaning purposes in food processing.


Technical Specifications

  • Hose I.D. (inch): 3/4
  • Hose I.D. (mm): 19
  • Weight: 0.48 lb/ft, 0.71 kg/m
  • Brand: Parker
  • Maximum Operating Pressure: 10 bar, 150 psi, 1 MPa
  • Media: Food & Beverage, Water
  • Specifications Met: CE 1935/2004, FDA 21 CFR 177
  • Compatible Fitting: Refer to www.parker.com/crimpsource-euro
  • Inside Diameter: 3/4 inch, 19 mm
  • Application: Food & Beverage Processing
  • Hose Reinforcement Material: High Tensile Synthetic Yarn
  • Outside Diameter: 1.181 inch, 30 mm
  • Division: Polymer Hose Division Europe
  • Industry: Food & Beverage
  • Technology: Fluid & Gas Handling
  • Product Type: Food Grade Hose, Transfer Hose
  • Product Style: Delivery
  • Minimum Bend Radius: 150 mm, 5.901 inch
  • Design Factor: 3:1
  • Maximum Operating Temperature: 230 °F, 110 °C
  • Minimum Operating Temperature: -22 °F, -30 °C
  • Materials of Construction: Rubber
  • Cover Material: Nitrile Butadiene Rubber (NBR)/PVC Ozone and Weather Resistant
  • Hose Inner Tube Material: Nitrile Butadiene Rubber (NBR) Food Quality
  • Length: 40 m
Safety Warning

Item Information

Drinkpress WB/L 10 bar is a hose formulated to handle liquid food and beverages such as milk, wine, fruit juices and liqueurs but also to withstand detergents and disinfectants used during wash-down service in food processing areas indoors or outdoors. This dual usage is an important plus for your activity. Breweries, dairies, wine cellars are typical example where this hose can be utilized with success. The hose construction incorporates multiple plies of textile reinforcement that provide flexibility, and the blue non-marking cover is resistant to abrasion, heat and ozone.

Markets
• Food processing
• Agriculture
• Industrial

Features/Benefits
• Meet Government & Industry sanitary requirements, thus wide acceptance
• Designed to withstand the rugged cleaning cycles used in Food & Beverage processing systems with hot water and detergents, thus good service life expectation
• Dual use food transfer and wash-down applications to optimize your stock
• Design Factor 3:1 enhances safety of operators and equipment

Applications
• Liquid foodstuff transfer
• Hot water cleaning processes
• Room and equipment sanitization

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513