Baldwin - Channel Flow Air Filter Elements | #PA30072


LOADING IMAGES
PA30072

Baldwin - Channel Flow Air Filter Elements | #PA30072

Baldwin Channel Flow air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Air Safety Element
  • Outside Diameter: 8 1/4 (209.6) to 10 7/8 (276.2)
  • Length: 1 11/16 (42.9)
  • Application: Caterpillar, Claas Equipment
  • Compatible Competitor Part Number: Caterpillar 2525002
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Mining
    • Oil and gas
    • Construction
    • Automotive
    • Heavy-duty on-highway transportation
    • Agriculture
  • Technology: Filtration
  • Product Style: Air Filter

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin Channel Flow Air Filters protect heavy-duty equipment by preventing ambient dirt and other contaminants from entering the combustion chamber. The high efficiency media with straight-through air path ensures optimal flow in a compact size.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700