Baldwin - Channel Flow Air Filter Elements | #CA5793


LOADING IMAGES
CA5793

Baldwin - Channel Flow Air Filter Elements | #CA5793

Baldwin Channel Flow air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Channel Flow Air Element
  • Outside Diameter: 5 5/8 to 12 7/8 (142.9 to 327.0) Flange 8 to 14 3/8 (203.2 to 365.1)
  • Length: 6 (152.4)
  • Application: 1999-2003 Ford F450 Super Duty, F550 Super Duty Trucks, 2000-03 Excursion all with V8-445 (7.3L) Turbo Diesel Engine
  • Compatible Competitor Part Number: Ford 2U2Z9601BA, 2U2J9601BA; Motorcraft FA1757
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket
  • Industry: • Mining
    • Oil and gas
    • Construction
    • Automotive
    • Heavy-duty on-highway transportation
    • Agriculture
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin Channel Flow Air Filters protect heavy-duty equipment by preventing ambient dirt and other contaminants from entering the combustion chamber. The high efficiency media with straight-through air path ensures optimal flow in a compact size.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700