Baldwin - Channel Flow Air Filter Elements | #CA5369


LOADING IMAGES
CA5369

Baldwin - Channel Flow Air Filter Elements | #CA5369

Baldwin Channel Flow air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Channel Flow Air Element
  • Outside Diameter: 6 1/32 (153.2) to 11 7/8 (301.6)
  • Length: 8 23/32 (221.5)
  • Gasket: Attached Gasket: [1] Included
  • Application: Ford Super Duty Trucks with V8-391 (6.4L) Turbo Diesel Engine
  • Compatible Competitor Part Number: Ford 7C3Z-9601-B; Motorcraft FA1886; Donaldson P613522
  • Brand: Baldwin
  • Industry: Mining
    Oil and gas
    Construction
    Automotive
    Heavy-duty on-highway transportation
    Agriculture
  • Product Style: Air Filter
  • Technology: Filtration

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin Channel Flow Air Filters protect heavy-duty equipment by preventing ambient dirt and other contaminants from entering the combustion chamber. The high efficiency media with straight-through air path ensures optimal flow in a compact size.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700