Baldwin - Channel Flow Air Filter Elements | #CA5352


LOADING IMAGES
CA5352

Baldwin - Channel Flow Air Filter Elements | #CA5352

Baldwin Channel Flow air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Product Type: Channel Flow Air Element
  • Outside Diameter: 9 5/16 (236.5)
  • Length: 6 9/32 (159.5)
  • Gasket: Attached Gasket: [1] Attached
  • Application: Chevrolet Silverado, GMC Sierra
  • Compatible Competitor Part Number: GMC 15282462; Donaldson P605313, P610875
  • Brand: Baldwin
  • Industry: Mining
    Oil and gas
    Construction
    Automotive
    Heavy-duty on-highway transportation
    Agriculture
  • Product Style: Air Filter
  • Technology: Filtration

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin Channel Flow Air Filters protect heavy-duty equipment by preventing ambient dirt and other contaminants from entering the combustion chamber. The high efficiency media with straight-through air path ensures optimal flow in a compact size.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700