Baldwin - Bag Air Elements | #BA3964(4)


LOADING IMAGES
BA3964(4)

Baldwin - Bag Air Elements | #BA3964(4)

Baldwin Bag Air Filter Elements protect rail engines by effectively removing airborne contamininants without restricting airflow.


Technical Specifications

  • Product Type: Set of 4 Nylon Screen Supported Bag Air Elements
  • Notes: Oil Wetted Media
  • Size: 22 x 18 3/4 x 5 (558.8 x 476.3 x 127.0)
  • Application: Railroad Applications
  • Compatible Competitor Part Number: Clark EG2; EMD 9522063
  • Brand: Baldwin
  • Division: Engine Mobile Aftermarket Division
  • Industry: • Railroad
  • Technology: Filtration
  • Product Style: Air Filter
Safety Warning

Item Information

Baldwin Bag Air Filter Elements protect rail engines by effectively removing airborne contamininants without restricting airflow. They are constructed from oil wetted media with reinforced wire backing and are sold in sets of 4.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700