Baldwin - Axial Seal Air Filter Elements with Lid | #PA1629-S


LOADING IMAGES
PA1629-S

Baldwin - Axial Seal Air Filter Elements with Lid | #PA1629-S

Baldwin axial seal air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber.


Technical Specifications

  • Length: 12.125 inch, 308 mm
  • Application: Engine air intake
  • Brand: Baldwin
  • For Fluid Type: Air
  • Includes: [1] Attached A Gasket
  • Industry: Power generation
  • Product Type: Air Element
  • Weight: 3.742 kg, 8.25 lb

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Baldwin axial seal air filter elements ensure proper equipment function by preventing airborne contaminants from reaching the combustion chamber. Axial seal filters have securely affixed end caps with a raised gasket to ensure a proper seal.
Features/Benefits:
• Proudly designed and manufactured to the highest quality and performance standards
• Baldwin axial seal air filter elements are designed to meet or exceed original equipment performance to provide the required level of protection and maintain warranty coverage
Applications:
• Automotive
• Heavy-duty, on-highway transportation
• Commercial trucks and buses
• Agriculture
• Construction
• Mining
• Oil and gas
• Marine
• Power generation

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
082700