Automotive and Boat Hose - Wavemaster™ | ##7165-50250


LOADING IMAGES
7165-50250

Automotive and Boat Hose - Wavemaster™ | #7165-50250

Wavemaster™ series 7165 is a premium grade marine barrier fuel line/venting hose where low permeability levels for efficient engines are required.


Technical Specifications

  • Hose I.D. (inch): 1/2
  • Maximum Working Pressure (Bar): 7
  • Hose I.D. (mm): 12.7
  • Hose Inner Tube Material: Translucent, Polyamide (PA)
  • Maximum Operating Pressure: 7 bar, 100 psi
  • Weight: 0.30 kg/m, 0.20 lb/ft, 0.2 lb/ft
  • Industry: Marine
  • Brand: Parker
  • Product Type: Fuel Hose, Transfer Hose
  • Technology: Fluid & Gas Handling
  • Materials of Construction: Rubber
  • Design Factor: 4:1
  • Product Style: Suction and Delivery
  • Division: Polymer Hose Division Europe
  • Minimum Bend Radius: 4.5 inch, 114.3 mm
  • Application: Automotive, Boat
  • Media: Fuels (Diesel, Gasoline) - Check fuel type with our catalogue chart.
  • Specifications Met: ABYC, CARB SORE, CE, EPA, ISO 7840 A1, NMMA, SAE J1527, Type A1-15, USCG A1
  • Compatible Fitting: n/a
  • Inside Diameter: 1/2 inch, 12.7 mm
  • Hose Reinforcement Material: Mutiple Plies of Textile
  • Outside Diameter: 0.823 inch, 20.9 mm
  • Cover Material: Nitrile/PVC
  • Minimum Operating Temperature: -29 °C, -20 °F
  • Maximum Operating Temperature: 100 °C, 212 °F

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Wavemaster™ series 7165 is manufactured with high quality materials providing excellent chemical and mechanical properties resulting ideal for the delivery of a wide range of fuel at high temperatures.  The hose incorporates a thermoplastic barrier to resist fuel permeation providing compliance with governments and industry regulations, and the cover is resistant to abrasion, oil and weathering providing maximum performance in challenging applications.

Markets
• Marine

Features/Benefits
• Meets or exceeds main international standards and regulations for a wide market acceptance
• High flexibility for easy routing/installation in engine compartments
• Nylon barrier tube to limit permeation of Volatile Organic Compound (VOC)
• Design Factor 4:1 enhances safety for equipment and engines

Applications
• Biodiesel up to B100, diesel, ethanol, gasoline, oil
• Marine fuel fill/fuel lines
• Marine fuel vent systems

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513