Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog Filter and Dispense (Bag) | #FD-Bag


LOADING IMAGES
FD-Bag

Automated Bioprocessing System for Bulk Filtration and Dispense - SciLog Filter and Dispense (Bag) | #FD-Bag

Parker's SciLog® Filter & Dispense Bag System is a bulk filtration and bag filler designed to fill up to twelve 20 L bags accurately and aseptically in an automated fashion, and perform in-line pre and post use integrity tests.


Technical Specifications

  • Application: Dispensing
  • Brand: SciLog
  • Industry: Pharmaceuticals
  • Size: 73 in L (185.42 cm) x 36 in W (91.44 cm) x 75 in H (190.5 cm)
  • Power Supply Voltage: 120, 240, 480 VAC, single or three phase, 20/15 amps
  • Volume: up to 240 L per dispensing manifold
  • Pump Type: Filtration pump – Quattroflow 1200 Dispensing pump - Watson Marlow or Masterflex peristaltic
  • Sensor Type: 2x SciPres II Pressure Sensors, Equflow single use flow meter
  • Software: SciSoft
  • Communication Interface: OPC, Automation Protocol(s), or Direct to PLC
  • Turn Over Package: • Certificate of Compliance
    • System Operations Manual
    • General Arrangement Drawing with P&ID Callouts
    • Piping and Instrumentation Diagram
    • Electrical Schematic
    • Calibration certificates for SciLog Single-Use Monitors
    • Critical Spares List
    • Critical Spares Component manuals (or datasheets)
    • Frame Material Certificates
  • Specifications Met: Compliant to 21CFR11; Meets Stds for CE/UL, RoHS, REACH
Safety Warning

Item Information

Automation and ease of use enables operators to perform the bulk filtration and filling process for BDS applications without receiving specialized training. By using a closed flow path and sterile connections, additional environment monitoring is not required during the process, which can be performed in a standard clean-room environment without a need for a flow cabinet. Both the hardware and the consumables in the Filter & Dispense Bag System have been designed in tandem to minimize product loss and maximize yield.

Features and Benefits
• Standardization of fill operations with minimal training
• No additional environmental monitoring required
• Ergonomic operation and low processing time
• Easy change outs with removable bag trays and aseptic disconnections
• Easy automation that removes air from system prior to fill
• Simultaneous filtration during dispensing
• Built in automation to minimize bulk product loss
• Reverse flow and purge options to maximize product recovery
• Automated recovery of 99% of product in dispensing spine
• In process sampling
• Automated filter flushing and conditioning with automated inline filter integrity testing
• Fully programmable alarms and interlocks to protect operator, product and process; reducing variation while increasing productivity and improving overall safety

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
679945