Anti-Ice Pressure Regulating Shut-Off Valve | #FSDAIPRSOV


LOADING IMAGES
FSDAIPRSOV

Anti-Ice Pressure Regulating Shut-Off Valve | #FSDAIPRSOV

Parker Aerospace anti-ice pressure regulating shut-off valve controls the application of HP3 air to the downstream anti-ice pressure relief valve to maintain the engine intake (nacelle) free from ice under fault-free operation.


Technical Specifications

  • Minimum Operating Pressure: 17 psia at 395ºF psig
  • Maximum Operating Pressure: 350 psia at 1016ºF psig
  • Proof Pressure: Servo and Inlet: 655 psia at room temperature
  • Burst Pressure: Servo and Inlet: 1404 psia at room temperature
  • Response Time: Opening, regulating, and closing: 6 seconds each
  • Operating Temperature: 540ºF surrounding air temperature, peak °F
  • Minimum Ambient Temperature: 395ºF duct air minimum operating °F
  • Maximum Ambient Temperature: 1070ºF maximum possible working duct air °F
  • Maximum Operating Temperature: 1016ºF duct air temperature, maximum normal working °F
  • External Leak Rate: 1.3 lb./min.
  • Internal Leak Rate: 2.23 lb./min.
  • Weight: Dry: max 12.2 lb
  • Safety Factor: Spring-loaded open fail safe position
Safety Warning

Item Information

The anti-ice pressure regulating shut-off valve is pneumatically operated. The valve is normally spring-loaded open. Pressurized servo air is fed to the valve from the solenoid bank in order to command the valve to shut-off or regulating mode. The anti-ice pressure regulating shut-off valve is mounted on the combustion outer casing within zone three of the engine.

The pressure regulating shut-off valve has three modes of operation – OPEN, REGULATING, and CLOSED. When the regulating servo port and the shut-off servo port of the anti-ice pressure regulating shut-off valve are vented or pressurized by de-energizing or energizing the corresponding solenoid of the remote solenoid bank, each of the three modes of operation are realized. With an inlet pressure of more than 75 psig, and with the pressure regulating shut-off valve in REGULATING condition, the outlet pressure from the pressure regulating shut-off valve will be 75 psig, nominal.

In the event of the anti-ice pressure relief valve failing to regulate the air supplied to the nacelle, the anti-ice pressure regulating shut-off valve will provide regulation functionality when commanded via a control input from a dedicated solenoid, located on the solenoid bank in zone two.

The anti-ice pressure regulating shut-off valve is mainly made out of Inconel 718 and 17-4PH. Carbon seal assemblies and bushings are used to provide robust operation at high-temperature conditions.

APPLICATIONS: Commercial aircraft engines

FEATURES AND ATTRIBUTES:
• Robust against high pressure and high temperature
• Designed to withstand high-vibration levels
• Chromed-bore surfaces coupled with carbon bushings and seals for wear resistance

At Parker, our pneumatic subsystem expertise complements our fuel subsystem and fluid conveyance abilities in the engine environment. Available for virtually any specification or application, our cost-effective subsystems and components are well proven and reliable.

Designed for extreme engine environments, our engine controls offer a wide range of seamlessly integrated and optimized selections using advanced designs, materials, and actuation technologies.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Contact & Support Information
Parker Aerospace--Repair Location Finder
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687648