Anhydrous Ammonia Hose, Series 7261 | #7261-1001


LOADING IMAGES
7261-1001

Anhydrous Ammonia Hose, Series 7261 | #7261-1001

Anhydrous Ammonia Hose is designed for transfer of anhydrous ammonia in applications to 180°F and 350 psi, Series 7261


Technical Specifications

  • Hose I.D. (inch): 1
  • Maximum Working Pressure (psi): 350
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Hose Inner Tube Material: Ethylene Propylene Diene Monomer (EPDM), Black
  • Cover Material: Ethylene Propylene Diene Monomer (EPDM)
  • Media: Mild Chemicals (Anhydrous Ammonia)
  • Specifications Met: ARPM IP-14
  • Inside Diameter: 1 inch, 25.4 mm
  • Application: Chemical Transfer
  • Cover Structure: Perforated, Wrapped
  • Hose Reinforcement Material: 1 Braid of Textile and 1 Braid of Stainless Steel Wire
  • Package Type: Coil
  • Outside Diameter: 1.500 inch, 38.1 mm
  • Cover Color: Black
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Weight: 0.65 lb, 0.29 kg
  • Minimum Bend Radius: 12 inch, 304.8 mm
  • Maximum Operating Pressure: 350 psi, 24.1 bar
  • Length per Package: 50 ft

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7261 Anhydrous Ammonia Hose provides superior service in agricultural and industrial applications. The braided stainless steel reinforcement provides extreme corrosion, crush and kink resistance for operator safety. The cover features a silver stripe for easy identification, and resists abrasion, chemicals and weathering for maximum durability and performance. Series 7261 is qualified with permanent crimp couplings for a safe and secure connection and provides robust service in challenging applications.

Markets:
• Agriculture
• General Industrial

Features/Benefits:
• Tube: Black EPDM for chemical resistance to 180°F.
• Reinforcement: One or multiple stainless steel braids and one textile braid for corrosion and kink resistance, strength and durability.
• Cover: Black EPDM for abrasion and chemical resistance.
• Cover: Silver longitudinal stripe for easy identification.
• Couplings: Qualified with steel crimp couplings for a durable, safe and secure connection.
 
Applications:
-media
• Anhydrous ammonia
-usage
• Bulk depots and storage facilities
• In-plant transfer
• Farm fertilizing equipment and systems
• Commercial and Industrial refrigeration equipment supply lines

Industry Standards:
• ARPM IP-14

Safety/Technical:
• Design Factor: 5:1
• Series 7261 is a non-stock, seasonal product available only through Parker Select Anhydrous Ammonia Hose Assembly Fabricators.

Warnings:
• For Anhydrous Ammonia use ONLY. Do not use in Liquid Petroleum Gas (LPG)/Propane or Natural Gas applications. Use only with couplings qualified by Parker. Do not use with couplings containing hidden o-rings such as male swivel couplings. For non-agricultural or refrigeration applications, contact us.
• Contact with Anhydrous Ammonia (NH3) will burn skin and is especially damaging to the eyes and lungs. This is true for its liquid and gaseous (vapor) state. Many accidents involving NH3 have occurred by using the wrong hose. NH3 hose must be specially compounded and constructed to handle the media. NEVER use a hose that is not designed for NH3 because it may fail very quickly and cause bodily injury or death. It is especially important to ensure that only Anhydrous Ammonia hose is recommended and used for this service. Refer to ARPM Publications IP-14 “Anhydrous Ammonia Hose, Specifications” and IP-11-2 “Anhydrous Ammonia Hose, Manual for Maintenance, Testing and Inspection.”
• Couplings attached with bands or clamps may reduce the working pressure of the hose assembly to less than the maximum rated working pressure of the hose. Refer to the NAHAD Industrial Hose Assembly Guidelines.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583