Angle Tilt Sensor - ATS | #01759ECD


LOADING IMAGES
01759ECD

Angle Tilt Sensor - ATS | #01759ECD OBSOLETE

This product is obsolete. Please contact us with any questions. ATS50 Angle/Tilt Sensor


Technical Specifications

  • Number of Outputs: 1 (single axis)
  • Power Supply Voltage: 5 VDC Regulated
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -35 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04-3P
  • Housing Material: ABS Plastic
  • Mounting Option: Flanged
  • Mounting Hole Diameter: 4.3 mm (x2)
  • Operating Current: 12 mA max.
  • Output Current Rating: 2 mA (max.)
  • Output Voltage: ±10 degrees
  • Signal Output: 0.5 to 4.5 VDC
  • Linearity: ±0.6%
  • Hysteresis: < 0.5 %
  • Model Number: ATS50
  • Sensor Type: Tip/tilt

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

The ATS50 is a single axis, non-contacting tilt sensor that can be used to indicate level to near level position in many mobile hydraulic applications.

Read More Show Less

CAD Drawings + Files

Part Number
01759ECD DWF IGS IPT PDF STP

Ok

x

Related Documents

×

$78.00 /part

Quantity:
Shipping: Usually Ships within  2   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514