Analytical Gas Generator Service Kits | #604970532


LOADING IMAGES
604970532

Analytical Gas Generator Service Kits | #604970532 OBSOLETE

Note: This product is no longer available - please use MKH2PEM-24M instead.


Technical Specifications

  • Model Number: 20H / 40H / 60H / 40H-ICP
  • Kit Type: 12 Month's Service Kit
  • Division: Gas Separation and Filtration Division EMEA
  • Industry: n/a
  • Application: n/a
  • Brand: domnick hunter, domnick hunter
  • Product Type: Gas Generator Service Kits
  • Contains: Deioniser Cartridge, 100 Micron Water Filter, Environmental Filters (x3), Filter Replacement Tool, Float, Water Pump, Desiccant Cartridge, Cartridge Spanner, Service Reset Dongle and 1/4" Tygon Tube
  • Technology: Filtration
Safety Warning

Item Information

Carrying out a simple but effective set of preventative maintenance instructions on an analytical gas generator, ensures the continued performance of the unit. Also guaranteeing downstream gas continues to meet the required quality level.

It is recommended that the generators undergo a regular service every 12 months. Depending on the age of the generator the required service and replaceable parts will vary.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066