AKM 1-8 Series Activated Carbon Adsorbers | #A8/16A3-G


LOADING IMAGES
A8/16A3-G

AKM 1-8 Series Activated Carbon Adsorbers | #A8/16A3-G

Activated carbon adsorbers for the removal of oil vapour in industrial compressed applications. Available for volume flows up to 86 m³/h @ 7 barg (50.62 cfm @ 102 psig).


Technical Specifications

  • Flow Rate: 86 m³/h @ 7 barg (51 cfm @ 102 psig)
  • Port Size: ¾"
  • Filter Included: Standard: AOPX020D Option: AAPX020D
  • Division: Gas Separation and Filtration Division EMEA
  • Brand: Parker
  • Technology: Filtration
  • Product Type: Compressed Air Filter
  • Filter Type: Adsorption:
    Oil Vapour Reduction
  • Product Series: AKM 1-8
  • Application: Compressed Air and Nitrogen Gas Applications
  • Industry: • Industrial Manufacturing Equipment
    • Food & Beverage
    • Automotive
    • Electronics
    Pharmaceuticals
  • Micron Rating: n/a
  • Connection Type: BSPP
  • Residual Oil Content: ≤0.003 mg/m³ / ≤0.003 ppm(w) at system operating temperature and when corrected to match system conditions.
  • Drain: Not Applicable
  • Operating Pressure: 4 to 16 barg, 58 to 232 psig
  • Operating Temperature: 5 to 50 °C, 41 to 122 °F
  • Specifications Met: PED 2014/68/EU Fluid Group II
  • Materials of Construction: Vessel: Aluminium
    Seals: NBR
  • Height: 1559.0 mm, 61.4 inch
  • Width: 300.0 mm, 11.8 inch
  • Depth: 345.0 mm, 13.6 inch
Safety Warning

Item Information

The Parker AKM 1-8 range of activated carbon adsorbers are designed to purify dry compressed air down to a remaining oil content of 0.003 mg/m³. The units are compact and can be installed either free-standing or wall mounted. They come equipped with integrated high performance OIL-X post filtration and are capable of volume flows up to 86 m³/h (50.62 cfm) in a system operating at 7 barg (102 psig).

Features
• Volume flows up to 86 m³/h @ 7 barg (50.62 cfm @ 102 psig)

• High performance OIL-X post filters installed as standard

• Start-up devices available as an option

• Oil indicator installed

Benefits
• High performance oil vapour removal for highest quality air

• Compact and space saving

• Installed high performance OIL-X post-filter protect downstream equipment

Operation
Dry compressed air flows from top to bottom through a single aluminium profile chamber containing activated carbon. Any remaining oil aerosols and oil vapours including odours and tastes are removed by the active surface area of the highly porous activated carbon to produce high quality, clean, dry, oil-free compressed air. Finally, the treated compressed air exits via the validated OIL-X post-filter into the downstream compressed air network. Using an oil-indicator tube, quality checks can be carried out periodically.

Sizing and Selection
Important Note: For quoted air purity performance, compressed air filters must be sized correctly for minimum operating pressure and maximum inlet flow rate using the correction factors found in the Product Information Sheet.

Please note: The lifetime of the activated carbon filling can vary and is dependent on the contamination type and quantity and also on the humidity of the compressed air.

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A22066