GOLD LABEL® Jac-Riser Aircraft Fueling Suction Hose, Series 7777 | #7777-4000


LOADING IMAGES
7777-4000

GOLD LABEL® Jac-Riser Aircraft Fueling Suction Hose, Series 7777 | #7777-4000 OBSOLETE

This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Hose I.D. (inch): 4
  • Design Factor: 4:1
  • Hose Inner Tube Material: Black, Nitrile
  • Vacuum Pressure Rating: 29 Inch-Hg, 737 mm-Hg
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Material: Static, Nitrile, Conductive
  • Weight: 4.44 lb/ft, 6.62 kg/m
  • Cover Structure: Wrapped
  • Cover Color: Black
  • Maximum Operating Pressure: 20.7 bar, 300 psi
  • Minimum Bend Radius: 406.4 mm, 16 inch
  • Maximum Length: 200 ft
  • Maximum Operating Temperature: 180 °F, 82 °C
  • Media: Fuels (Avgas, Jet Fuel) - Check fuel type with our catalogue chart., Fuels (Jet fuel) Check fuel type with our catalogue chart.
  • Specifications Met: API IP, BS, NFPA
  • Application: Fuel Transfer
  • Inside Diameter: 4 inch, 101.6 mm
  • Hose Reinforcement Material: 4 Plies of Textile with Dual Wire Helix
  • Package Type: Coil
  • Outside Diameter: 4.980 inch, 126.5 mm

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's Series 7777 Jac-Riser Gold Label Aircraft Fueling Suction Hose provides excellent service across a wide variety of high pressure aircraft fueling applications. The hose will not contaminate product being conveyed; the cover dissipates static electrical charge for operator safety, and is resistant to abrasion, oil and weathering for maximum performance. Series 7777 is available in optional 200-foot continuous lengths, providing excellent versatility for order fulfillment/application opportunities.  

Markets:
• Aviation

Features/Benefits:
• Tube: Black premium nitrile for fuel compatibility to 180°F.
• Reinforcement: Multiple textile plies for strength and durability, and a wire helix for full suction capability and a path to conduct a static charge to ground.
• Cover: Black nitrile for resistance to abrasion, oil and weathering.

Applications:
- media
• Aviation fuels
• Avgas
• Jet Fuel
- usage
• Loading/unloading
• Jac-Riser (adjustable elevated service platform)
• Commercial, general, metropolitan, municipal and private airports

Safety/Technical:
• Design Factor: 4:1
• Hydrostatically tested and certified hose assemblies to 600 psi available only from Parker Select Hose Assembly Fabricators.

Industry Standards:
• EI 1529:2006, Type E, Grade 2
• EN1361:2004
• NFPA 407:2007

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Literature and Reference Materials
CAT 4800, Industrial Hose
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583