Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV450PA


LOADING IMAGES
EHSV450PA

Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV450PA

This valve is one in a series of three- or four-way electrohydraulic servovalves (EHSVs) commonly used to drive industrial hydraulic actuators or motors in close-loop servosystems. It's flow range is up to 70 GPM at 1000 psi drop across the valve.


Technical Specifications

  • Markets: Power Generation
  • Flow Rate (gpm): 70
  • Minimum Operating Pressure: 300 psi
  • Maximum Operating Pressure: 4500 psi
  • Supply Proof Pressure: 4500 psi
  • Maximum Return Proof Pressure: 3000 psi
  • Hysteresis: 3%
  • Maximum Low Threshold Current: Of Rated Current: 0.25 %
  • Leak Rate: At Null Position: 2.5 Gal/min
  • Electrical Connection: Cannon GS02-145-113-A105
  • Minimum Operating Temperature: -65° °F
  • Maximum Operating Temperature: 275 °F
  • Weight: N/A, 19 lb
  • Specifications Met: -
  • Safety Features: -
Safety Warning

Item Information

Passes 500-micron particles – Unique jet construction enables model 450 to receive and pass particles as large as 500 microns through both stages without malfunction.

No unbalance from oil contamination – Because there is only one source of oil in the first stage, the valve will not become unbalanced or produce false “hard over” signals due to oil contamination of that stage.

Low hysteresis – Hysteresis is normally less than three percent of rated current for all input signals (five percent maximum).

Low threshold – Normally less than 0.1 percent of rated current (0.25 percent maximum).

No filters – First-stage oil passes through a single 2500-micron screen easily removable for inspection without disassembling the valve.

Low temperature drift – Maximum null shift resulting from oil or environmental temperature changes is held to approximately two percent for each 100°F through symmetrical torque motor design.

Servo-controlled second stage – Second-stage piston is precisely controlled by a high-gain, null-balance, and force-feedback servo. Pressure balance of the hydraulic preamplifier prevents displacement of the second-stage piston due to variations in supply or return oil pressure.

Wide dynamic range – Characteristics of phase and amplitude versus frequency are virtually the same for inputs from a few percent to +/- 25 percent of full flow.

Dry torque motor – The hermetically sealed torque motor is completely isolated from the hydraulic fluid.

Applications – Model 450 has been proven in service with high-flow applications such as power generation turbine controls, antenna control systems, and mobile equipment.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687631