Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV415PA


LOADING IMAGES
EHSV415PA

Aerospace and PowerGen Electrohydraulic Servovalve Three-/Four-Way | #EHSV415PA

This valve is one in a series of three- or four-way electrohydraulic servovalves (EHSVs) commonly used to drive hydraulic actuators or motors in close-loop servosystems. It provides flows up to 10 GPM at 1000 psi drop across the valve.


Technical Specifications

  • Markets: Aerospace and Power Generation
  • Flow Rate (gpm): 10
  • Minimum Operating Pressure: 300 psi
  • Maximum Operating Pressure: 4500 psi
  • Supply Proof Pressure: 4500 psi
  • Maximum Return Proof Pressure: 3000 psi
  • Hysteresis: 3%
  • Maximum Low Threshold Current: Of Rated Current: 0.25 %
  • Leak Rate: At Null Position: 0.25 Gal/min
  • Electrical Connection: Bendix Pygmy # PC02H-8-4P standard
  • Minimum Operating Temperature: -65° °F
  • Maximum Operating Temperature: 275 °F
  • Weight: 14 oz, N/A
  • Specifications Met: -
  • Safety Features: -
Safety Warning

Item Information

Passes 200-micron particles – Unique jet construction enables model 415 to receive and pass particles as large as 200 microns through both stages without malfunction.

No unbalance from oil contamination – Because there is only one source of oil in the first stage, the valve will not become unbalanced or produce false “hard over” signals due to oil contamination of that stage.

Low hysteresis – Hysteresis is normally less than three percent of rated current for all input signals. (four percent maximum).

Low threshold – Normally less than 0.1 percent of rated current (0.25 percent maximum).

No filters – First-stage oil passes through a single 90-micron screen easily removable for inspection without disassembling the valve.

Low temperature drift – Maximum null shift resulting from oil or environmental temperature changes is held to approximately two percent for each 100°F through symmetrical torque motor design.

Servo-controlled second stage – Second-stage piston is precisely controlled by a high-gain, null-balance, and force-feedback servo. Pressure balance of the hydraulic preamplifier prevents displacement of the second-stage piston due to variations in supply or return oil pressure.

Wide dynamic range – Characteristics of phase and amplitude versus frequency are virtually the same for inputs from a few percent to 50% of full flow.
Dry torque motor – The hermetically sealed torque motor is completely isolated from the hydraulic fluid.

Low “G” sensitivity – Acceleration and vibration tests on the valve show almost no effect on load.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687631