Accelerometer and Inclinometer Sensors - ACC Series | #158904ECD


LOADING IMAGES
158904ECD

Accelerometer and Inclinometer Sensors - ACC Series | #158904ECD

The ACC100 is a single axis, dual output, non-contacting tilt sensor that can be used to indicate level position in many mobile hydraulic applications.


Technical Specifications

  • Model Number: ACC100
  • Power Supply Voltage: 5 VDC Regulated
  • Maximum Operating Temperature: 85 °C
  • Minimum Operating Temperature: -40 °C
  • Ingress Protection Rating: 67
  • Electrical Connection: DTM04-4P
  • Housing Material: Glass-filled Nylon
  • Mounting Option: Flanged
  • Mounting Hole Diameter: 8 mm (x3)
  • Operating Current: 5 mA max.
  • Number of Outputs: 2 opposing
  • Output Voltage: ±0.64G (±40 degrees)
  • Signal Output: 1.675 to 3.192 VDC
  • Sensor Type: Tip/tilt

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's ACC series is a family of inertial sensors for mobile and other applications.  The sensors are analog output and have an inertial range of up to ±1.5G.  Two versions are offered to that can be used to indicate acceleration or level position.

The sensors are designed using MEMs technology and a high level of EMI immunity for trouble free operation.  They are built in a single package with no external moving components and able to withstand rugged applications   The potted design combined with the sealed connector give the sensors IP67 protection for outdoor applications.  

Markets:
• Agricultural Equipment
• Aerial
• Bus and Coach
• Construction equipment
• Industrial
• Material handling equipment
• Other Mobile

Features/Benefits:
• Glass-filled nylon plastic body for corrosion resistance.
• SXL automotive wire
• ±40 degrees or ±90 degrees (±1.5G) range.
• No moving parts.

Applications:
• Cab and seats
• Conveyor
• Boom, outrigger, and other implement position

Read More Show Less

CAD Drawings + Files

Part Number
158904ECD PDF

Ok

x

Related Documents

×

$165.00 /part

Quantity:
Shipping: Usually Ships within  5   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514