OBSOLETE: AC Variable Frequency Drives, kW Rated - AC890PX Series | #890PXCA-43480M-000-1A000


LOADING IMAGES
890PXCA-43480M-000-1A000

OBSOLETE: AC Variable Frequency Drives, kW Rated - AC890PX Series | #890PXCA-43480M-000-1A000 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Multi-Axis Technology, Single Axis Technology
  • Product Series: AC890PX
  • Input Voltage: 3*380 to 480 VAC, 3*500 to 690 VAC, 320 to 705 VDC (Common Bus)
  • Output Power: 132 to 355 kW
  • Compatible Motor Type: Induction, Permanent Magnet AC (PMAC), Spindle
  • Compatible Feedback Device: Incremental Encoder, Resolver
  • Modes of Control: Active Front End, Closed Loop Vector, Sensorless Vector, Speed Control of Permanent Magnet Motor, V/Hz
  • Communication Interface: CANopen, ControlNet, DeviceNet, Ethernet TCP/IP, Profibus, Profinet, RS232/RS485
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque) : 110% for 60s %
  • Specifications Met: CE (EMC & LVD), Pollution Degree II, Pollution Degree III, Safety SIL3 / Ple
Safety Warning

Item Information

The AC890PX-M Modular Chassis variable speed AC drives are supplied in kit form saving space, time and components. The AC890PX-M Provides systems integrators and panel builders with the flexibility to assemble the drive into the same suite of electrical enclosures as the additional ancillary control components required to tailor the product to meet the needs of their customer‘s applications. Available in a wide range of power ratings for both constant and variable torque applications, the dual-mode AC890PX-M Modular Chassis Drive provides a cost effective solution for industrial process applications, as well as energy-saving control of larger power pumps and fans. The AC890PX-M range of modular variable speed AC drives are available in 132kW to 355kW ratings, with input supply options of 380-460VAC, 500-575VAC and 600-690VAC.


Markets:

• Miscellaneous Industrial

• Primary Metal Refining/Process

• Rubber & Tire Processing

• Plastic Processing

• Food & Beverage

• Offshore & Marine

• Converting

• Miscellaneous Processing

• Power generation

• Ventilation

• Other HVAC

• Water


Features/Benefits:

• Low-maintenance ensures maximum machine availability and productivity

• Total flexibility for easy factory integration

• Active Front-End (AFE) version - energy regeneration with low harmonic distortion

• Supplied with mounting brackets to suit common control enclosures

• Can be integrated into the main enclosure without additional conduits and trunking

• Suitable for use with all types of induction and PMAC motors

• Operation with or without feedback

• Compatible with a wide range of feedback and communication options

• Conforms to international standards

• Ultra-compact drive


Applications:

• Extrusion

• Rolling mills

• Metal finishing

• Coating lines

• Forming rolls

• Fan & pump control

• Chassis dynamometers

• Test rigs

• Paper & pulp processing

• Outdoor cranes


Technical Specifications:


Standards:

Pollution index :  Level II (non-conductive pollution, except for temporary condensation).    

Low voltage directive 2006/95/EC

CE Marked to EN618000-3 (EMC Directive).


Safe Torque Off - STO :

The AC890PX-M Modular Chassis drive features Safe Torque Off functionality as standard, offering users protection against unexpected motor start-up in accordance with EN18849-1 PL-e or SIL3. Two independent STO control channels are implemented in hardware. The STO function is implemented in hardware; it overrides all software activities. The only software involvement is to report STO status to the user via an MMI, serial communications link or user terminal on the AC890 control board as defined by the drive configuration.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859