AC Variable Frequency Drives, kW Rated - AC890 Series | #890CD-231550B0-000-1A000


LOADING IMAGES
890CD-231550B0-000-1A000

AC Variable Frequency Drives, kW Rated - AC890 Series | #890CD-231550B0-000-1A000

The AC890 is a compact, modular system variable speed AC drive engineered to control speed and position of open-loop and closed-loop, single- or multi-motor AC induction or servo motor applications, up to 355 kW.


Technical Specifications

  • Input Voltage: 320VDC
  • Aux Supply Input Voltage: None
  • Output kW Rating (Normal Duty): 1.1
  • Series: AC890CD Multi-Axis Drive Module
  • Brake Switch Option: No
  • Special Options: None
  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC890
  • Input Voltage: 320 VDC
  • Output Power: 1.1 kW
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Torque, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: Resolver, Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector, Active Front End, Speed Control of Permanent Magnet Motor
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Profinet, Ethernet TCP/IP
  • Operating Temperature: 0 to 45 °C for Frames B-F (derate up to 50°C max.), 0 to 40 °C for Frames G-K (derate up to 50°C max.), 32 to 113 °F for Frames B to F (derate up to 122°F max.), 32 to 104 °F for Frames G to K (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque) : 110% for 60s %, Servo Mode Rating (Frames B-D) : 200% for 4s %, Servo Mode Rating (Frames E-J) : 150% for 60s %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Item Information

The AC890 is a compact and flexible variable speed systems AC drive achieving high performance and designed specifically for systems integration, saving you time and money. This modular system is engineered to control speed, torque and position of open-loop and closed-loop, single or multi-motor AC induction or PMAC motor applications. Compatible with a wide range of feedback options, the AC890 variable speed drive is compatible with any AC induction or PMAC motor and virtually any speed/position feedback option. Three option slots allow a wide range of communications and I/O modules to be easily added as required. DC or AC fed versions enable design flexibility, and conformal coating is available on most frame sizes. AC890 drives are available in 380-460/500V 3-phase 0.55 to 355kW and 220V-240V 3-phase 0.55 to 7.5kW.

Markets:
• Miscellaneous Industrial
• Primary Metal Refining/Process
• Rubber & Tire Processing
• Plastic Processing
• Food & Beverage
• Converting
• Web Transfer
• Factory Automation
• Test Rigs
• Miscellaneous Processing
• Ventilation
• Other HVAC
• Water

Features/Benefits:
• Open communications for protection of investment:
The AC890 has been deliberately designed to integrate seamlessly into your automation network.
To connect to your PLC or fieldbus network you can simply choose from the wide range of communication technology options.
• Ultra-fast control loops -
  - Torque loop : 62.5µs / - Speed loop : 62.5µs / - Position loop : 62.5µs
• Serves the most demanding applications:
Taking advantage of leading edge control algorithms running on a fast 150Mhz microprocessor, the AC890 drive can achieve very high-bandwidth control loops. This allows you to use the drive for the most demanding industrial applications e.g. printing, cut-to length, rotary shear, converting and slitting.
• Minimal delay between the fieldbus setpoints and the control loops :
Designed to integrate in existing automation systems, the AC890 features high performance ports linked directly to the fast control loops of the drive. Minimum delay exists between your digital setpoint sent through a fieldbus and the control loops.
Native Peer-Peer communications:
• Cascading of setpoints, feedbacks and control signals from drive to drive using IEEE1394 or Can communications from drive to drive, configured with the powerful and easy to use project based DSE890 programming software
• Replacement of analogue solutions:
Your existing analogue setpoint-based solutions can be replaced by a digital fieldbus-based solution with minimal bandwidth loss.
• Flexible feedback:
The AC890 offers system designers complete flexibility in their choice of feedback technology.
   - Incremental encoder / - EnDat 2.1 (SinCos) encoder / - Resolver

The AC890 variable speed drives can be configured for 4 different modes of operation:
• Open-loop (volts / frequency) control
This mode is ideal for basic, single or multi-motor speed control.
• Sensorless vector control
With its ultra high performance sensorless vector algorithm, the AC890 delivers a combination of both high torque and close speed regulation without the need for a  speed measurement device.
• Closed-loop vector control
Full closed-loop flux vector performance can be achieved with the AC890 by simply adding an encoder feedback option card . This provides 100% continuous full load standstill torque, plus a highly dynamic speed loop more than sufficient for the most demanding applications.
• 4 Quadrant active front-end power supply module
With this configuration, the energy is fed back into the mains supply with sinusoidal currents and unity power factor; a very low current harmonic content is achieved (THD < 5%).

Applications:
• Extrusion
• Rolling mills
• Metal finishing
• Coating lines
• Forming rolls
• Fan & pump control
• Paper & pulp processing
• Printing
• Hoists and Winches

Technical Specifications:
One high performance level option for your needs:
Motion control with added position loop, motion control function blocks, move incremental, move absolute, move home, line drive master ramp and section control, winder blocks (speed winder, current winder), multiple full function PIDs, state machine, registration control and much more.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Software Downloads
Software Download Page
Compliance, Certifications, & Safety
AC890B-J EU declaration of conformity
Literature and Reference Materials
192-300006 N01 Registration Bulletin English
AC 890 Modular Systems Drive Catalogue
AC890 Series AC Drives - Catalogue (English)
CAN FCD Product Obsolescence - Gold Ring 04F48S Series--CBU-0400
CAN FCD Product Obsolescence - Gold Ring 04F48S Series--CBU-0400
CAN FCD Product Obsolescence - Gold Ring 04F48S Series--CBU-0400
EPLAN Macros - AC890CD Variable Speed Drives
EPLAN Macros - AC890CS Variable Speed Drives
EPLAN Macros - AC890SD Variable Speed Drives
HA468432 : 890SD Series Installation Kits - Quick Start Guide (English)
HA468445 : 890 Series AC Drives, Frame Sizes B to D - Product Manual (English)
HA469250 : 890CA Series Common Bus Adapters - Quick Start Guide (English)
HA469251 : 8902/RE and 8902/RR Resolver Speed Feedback Options - Product Manual (English)
HA469252 : 8902/E1 SinCos Speed Feedback Option - Product Manual (English)
HA469255 : 8902/EQ HTTL Speed Feedback Option - Product Manual (English)
HA469261 : 8903 RS485 Serial Communication Interface - Product Manual (English)
HA469262 : 8903/CB CANopen Communication Interface - Product Manual (English)
HA469263 : 8903/CN ControlNet Communication Interface - Product Manual (English)
HA469264 : 8903/DN DeviceNet Communications Interface - Product Manual (English)
HA469265 : 8903/FA FireWire IEEE 1394a Communications Option - Product Manual (English)
HA469267 : 8903/PB Profibus-DP Communications Option - Product Manual (English)
HA469269 : 8902/M1 and 8903/M1 SinCos Registration Options - Product Manual (English)
HA469315 : 890 Series AC Drives, Frame Sizes E & F - Product Manual (English)
HA469985 : 6911 Keypad - Product Manual (English)
HA471391 : 890SD Series Stand-Alone AC Drives, Frames G, H & J - Quick Start Guide (English)1
HA471397 : 890SD Series Stand-Alone AC Drives, Frames G, H & J - Product Manual (English)
HA471892 : 8902/LS Line Synchronization Option - Product Manual (English)
HA500346 : AC890 Brochure (English)
HA500522 : 8903/IM MODBUS/TCP, 8903/IP Ethernet/IP and 8903/PN ProfiNet/IO - Product Manual (English)
HA500562 : Sugar Industry Brochure (English)
HA500572 : 890SD Series Stand-Alone AC Drives, Frame K - Product Manual (English)
HA500786 : Energy Saving Technologies - Brochure (English)
HA500806 : 8903/SP Peer-to-Peer Communications Option - Product Manual (English)
HA500891 : 8903/AI High Resolution Analogue Input and 8903/EP Encoder Options - Product Manual (English)
HA500954 : Offshore and Marine Applications - Brochure (English)
HA501027 : 890CS/CD Series Common Bus AC Drives, Frames B, C & D - Quick Start Guide (English)
HA501028 : 890CS/CD Series Common Bus AC Drives, Frames E & F - Quick Start Guide (English)
HA501029 : 890SD Series Stand-Alone AC Drives, Frames B, C & D - Quick Start Guide (English)
HA501030 : 890SD Series Stand-Alone AC Drives, Frames E & F - Quick Start Guide (English)
HA501144 : 8903/CT EtherCAT Communications Option - Product Manual (English)
HA501281 : Addendum for v4.1 software for AC890 software manuals
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859