OBSOLETE: AC Variable Frequency Drives, kW Rated - AC690+ Series | #690-231400B0-B00P00-A400


LOADING IMAGES
690-231400B0-B00P00-A400

OBSOLETE: AC Variable Frequency Drives, kW Rated - AC690+ Series | #690-231400B0-B00P00-A400 OBSOLETE

Note: This product is no longer available - please refer to the “Related Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • System Board Fitted: No
  • Input Voltage: 3*230VAC
  • Aux Supply Input Voltage: None
  • EMC Filter Included: No
  • Output kW Rating (Normal Duty): 0.75
  • Brake Switch Option: Yes
  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology
  • Product Series: AC690
  • Input Voltage: 3*230 VAC
  • Output Power: 0.75 kW
  • Compatible Motor Type: Induction, Spindle
  • Compatible Feedback Device: Incremental Encoder
  • Modes of Control: V/Hz, Sensorless Vector, Closed Loop Vector
  • Communication Interface: RS232/RS485, CANopen, ControlNet, DeviceNet, Profibus, Ethernet TCP/IP, Link Communications
  • Operating Temperature: 0 to 45 °C, 0 to 40 °C with IP40 Cover (derate up to 50°C max.), 32 to 113 °F, 32 to 104 °F with IP40 Cover (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Heavy Duty Rating (Constant Torque) : 180% for 1s %, Normal Duty Rating (Variable Torque - pumps and fans) : 115% for 10s %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
Safety Warning

Item Information

The AC690+ series is a single range of AC drives designed to meet the requirements of all variable speed applications from simple single motor speed control through to the most sophisticated integrated multi-drive systems. The heart of the AC690+ is a highly advanced 32-bit microprocessor based motor control model. This provides an exceptional dynamic performance platform to which can be added a host of communications and control options, enabling you to tailor the drives to meet your exact requirements. The AC690+ is available in 380-500V 3-phase 0.75 to 355kW and 220V-240V 0.75 to 55kW.

Features:
The AC690+ can be user configured for 3 different modes of operation :
• Open-loop (volts/frequency) control
This mode is ideal for basic motor speed control, or multiple motors driven in parallel. The quick set-up menu and plain language display ensures the quickest and easiest, trouble free start up.
• Sensorless vector control
High starting torque and tight speed regulation is provided by a sophisticated MRAS (Model Reference Adaptive System) motor control strategy. MRAS provides accurate speed simulation (without the need for any speed measuring transducer) by continually modelling the motor.
• Closed-loop vector control
Full closed-loop flux vector performance can be achieved with the AC690+ by simply adding an encoder feedback 'technology box'. This provides 100% continuous full load standstill torque plus a highly dynamic speed loop (up to 45 Hz bandwidth) ; more than sufficient for the most demanding of applications.

Advantages:
• Pre-programmed application macros
• Open standard fieldbus communications
• Programming identical to DC590+ DC drives
• Mechanical protection options to suit all environments : IP 20 - IP40/NEMA 1 - IP54 - Through panel mounting
• Class B EMC filters
• Energy Saving (fast return on investment in pump and fan applications)
• Supplied in an enclosure for power ratings above 355kW
• Improved HVAC control

Standards:
The AC690+ series meets the following standards when installed in accordance with the relevant product manual:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive)
• UL listed to US Standard UL508C
• cUL listed to Canadian Standard C22.2 #14

Technical Specifications:
Power Supply:
Single Phase Units
- 220-240VAC +/- 10 %, 50-60 Hz +/- 5% (0.37 to 2.2kW)
Three Phase Units
- 220-240VAC +/- 10 %, 50-60 Hz +/- 5% (0.37 to 37 kW)
- 380-460VAC +/- 10 %, 50-60 Hz +/- 5% (0.75 to 355kW)
- 380-500VAC +/- 10 %, 50-60 Hz +/- 5% (2.2 to 110kW)

Environment:
0-45°C (Constant torque / 40°C with IP40 cover / derate to 50°C)
Up to 1000m ASL (derate 1% per 100m above 1000m)

Protection:
IP 20 - IP40/NEMA 1 - IP54

Overload:
Constant torque rating : 150% for 60 seconds, 180% for 1 second
Variable torque rating (pumps and fans) : 115% for 10 seconds

Output Frequency:
0-480Hz

Switching Frequency:
Frame B = 3, 6 or 9kHz / Frame C, D, E and F = 3 or 6kHz - All with audibly silent switching frequency.

Dynamic Braking:
Each drive can be fitted with an internal dynamic brake switch
(Frame B to F : standard / Frame G to J : optional)

Analogue Inputs:
4 Configurable, 10bits (13 bits with optional system card) / 0-10V, 0-±10V, 0-20mA, 4-20mA

Analogue Outputs:
3 Configurable, 10 bits / 0-10V, 0-±10V, 0-20mA, 4-20mA

Digital Inputs:
7 Configurable, nominal 24Vdc (30V dc max)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

Software Downloads
Software Download Page
Communities, Blogs & Industry Links
FAQ & Electromechanical Community Forum
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859