AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules] | #380-5R0157-NE-0000


LOADING IMAGES
380-5R0157-NE-0000

AC Variable Frequency Drives, kW Rated - AC30 Series [Power Modules] | #380-5R0157-NE-0000

The AC30 power modules, combined with a control module (available separately), provide the user with exceptional levels of motor control in advanced closed-loop applications up to 450kW.


Technical Specifications

  • EMC Filter Included: Category C3
  • Output kW Rating (Normal Duty): 100
  • Frame Size: R
  • Product Type: DC Supply / Line Regen Module
  • Brand: Parker
  • Product Type: AC Drive
  • Drive Axis Type: Single Axis Technology, Multi-Axis Technology
  • Product Series: AC30
  • Input Voltage: 3*380 to 480 VAC, 500 to 700 VDC
  • Output Power: 100 kW
  • Compatible Motor Type: Brushless Servo, Frameless Servo, Induction, Spindle, Permanent Magnet AC (PMAC)
  • Compatible Feedback Device: n/a (determined by control module - available separately)
  • Modes of Control: n/a (determined by control module - available separately)
  • Communication Interface: n/a (determined by comms, feedback and I/O modules - available separately)
  • Operating Temperature: 0 to 40 °C Normal Duty, 0 to 45 °C Heavy Duty (derate up to 50°C max.), 32 to 104 °F Normal Duty, 32 to 113 °F Heavy Duty (derate up to 122°F max.)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s / 180% for 3s (frame D to K) %, Normal Duty Rating (Variable Torque) : 110% for 60s / 180% of HD FLC. for 3s (frame D to K) %
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed, RoHS Compliance, Overvoltage Category III, Pollution Degree II, Pollution Degree III, DNV Marine Certification (0.75 to 75kW)
Safety Warning

Item Information

The AC30 variable speed drive range is a modular product allowing users to select a power stack, control module, IO and communications modules plus accessories to perfectly match the requirements of the application, making it a highly customisable yet cost effective solution. The AC30 series is based on a variety of basic system power module components which can be combined to create a number of different power configurations. All variants are available in power ratings ranging from 0.75 to 450 kW, with the option of either AC or DC input supply. When combined with one of the AC30 control modules it produces a variable speed drive which provides the user with exceptional levels of motor control, from simple open-loop pumps and fans through to closed-loop process line applications. Note: The interchangeable AC30 control modules are available separately and offer three levels of intelligent automation control - see the "AC30 Series [Control Modules]" page in the recommended products section for more details.

Markets:
    • Air conditioning
    • Heating
    • Refrigeration
    • Ventilation
    • Other HVAC
    • Marine & Offshore
    • Air & Gas Compressors
    • Factory Automation
    • Printing & Marking Equipment
    • Miscellaneous Industrial
    • Converting
    • Pulp & Paper
    • Food & Beverage
    • Wire & Cable Processing

Features/Benefits:
■ 710 Standard AC Inverter Power Modules:
AC fed inverter suitable for use with a 380...480 VAC input. This can be used either as a standalone drive or as the AC input drive in a multi-drive application.

■ 740 DC Fed Inverter Power Modules:
DC fed inverter for use with a 500...700 VDC input. It can be used as a standalone drive where a suitable DC supply is available, or more usually as part of a multi-drive system.

■ Active Front End (AFE):
Both the 710 and 740 power stacks can operate in AFE control mode when used with the correct control module to provide a unity power factor, four-quadrant regenerative supply.

Applications:
    • Industrial pumps
    • Drive Controlled Pumps
    • Industrial fans
    • Conveyors / handling
    • Lifts / elevators
    • Cranes and Hoists
    • Centrifuges
    • Extruders
    • Test stands
    • Winders

Versatile Power Configurations:
The AC30 Series can be configured to operate in a number of different power configuration modes to suit the exact requirements of your application. The modularity of the AC30 series enables different combinations of system components to be easily selected and installed to achieve the desired design, eliminating significant amounts of pre-engineering work.

■ Common DC Bus System (DC supply from a single drive)
Common DC bus system using one AC fed standard (710) inverter to supply the DC link to several DC fed (740) inverters. This design allows power sharing between drives, limiting the need for braking resistors. The power of the drives on the DC bus must not exceed double the power of the supply drive.

■ Common DC Bus System (AC input supply to all drives)
Common DC bus system using multiple AC fed standard (710) inverters with DC bus connection to all drives. This design allows power sharing between drives, limiting the need for braking resistors. Consideration is needed to include input chokes which can be required on each drive to balance the input currents between drives.

■ Common DC Bus System (Active Front End - AFE)
Common DC bus system using a 710 or 740 power stack and AC30P / D control modules to act as the AFE supply unit. The AFE must have the correct LCL filter to provide a pulse width modulated (PWM) controlled IGBT converter solution to allow bi-directional power flow to the AC line. The AFE is designed for applications with a high level of regeneration into the mains supply as no energy is wasted into braking resistors. The AFE solution also provides low harmonics, unity power factor and can provide voltage boost.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
A87859