OBSOLETE: AC Variable Frequency Drives, HP Rated - AC650V Series | #650V/0001/460/RBF


LOADING IMAGES
650V/0001/460/RBF

OBSOLETE: AC Variable Frequency Drives, HP Rated - AC650V Series | #650V/0001/460/RBF OBSOLETE

This product is no longer available – please refer to the “Product Support” or “Recommended products” section of this page for details on any alternative products, or contact us for further assistance.


Technical Specifications

  • Brake Switch Option: Yes
  • EMC Filter Included: Yes
  • Aux Supply Input Voltage: None
  • Output HP Rating (Normal Duty): 1
  • Mounting Style: Panel Mounted
  • Input Voltage: 3*400/460VAC
  • Input Voltage: 3*380 to 480 VAC, 3*400/460 VAC
  • Output Power: 1 HP, > 30 to 150 HP
  • Modes of Control: V/Hz, Sensorless Vector, V/Hz
  • Communication Interface: RS232/RS485, Profibus, RS232/RS485
  • Specifications Met: CE (EMC & LVD), UL Listed, cUL Listed
  • Operating Temperature: 0 to 40 °C (derate up to 50°C max), 32 to 104 °F (derate up to 122°F max)
  • Operating Altitude: up to 1000 m ASL (derate > 1000m)
  • Overload Rating: Heavy Duty Rating (Constant Torque) : 150% for 60s %, Normal Duty Rating (Variable Torque - pumps and fans) : 110% for 60s %
Safety Warning

Item Information

The AC650V expands upon the simple, no-fuss philosophy of the AC650 and provides reliable, robust motor speed control from 0.3 to 150 HP (0.25kW to 110kW). With the addition of sensorless flux vector technology, the AC650V allows improved motor speed control at lower speeds, better speed regulation of variable loads and higher starting torques for high inertia systems. The variable torque configuration option on frames C-F makes the AC650V ideally suited to energy saving in pump and fan applications.

Features and Advantages:
The AC650V offers the same high level of specification as the AC650 and also includes:
• High torque sensorless vector control mode for advanced motor control
• Selectable constant torque or (higher) variable torque rating for centrifugal pump and fan applications allowing optimum inverter sizing to suit the application
• Fully configurable with graphical software tools such as DSE Lite
• Additional user configurable I/O points offering increased control capabilities
• Additional PROFIBUS communications options for integration into PLC systems
• Wall and panel mounting options above 10HP
• Extended power range to 150HP makes the AC650V suited to a wide variety of uses.

Standards:
The AC650V Series AC drives listed on this page meet the following standards when installed in accordance with the relevant product manual:
• CE Marked to EN50178 (Safety, Low Voltage Directive)
• CE Marked to EN61800-3 (EMC Directive)
• UL listed to US Standard UL508C
• cUL listed to Canadian Standard C22.2 #14.

Technical Specifications:
Power Supply:
Single Phase Units
 220-240 Vac +/- 10 %, 50-60 Hz +/- 5%
Three Phase Units
 380-460 Vac +/- 10 %, 50-60 Hz +/- 5%

Environment:
 0-40°C (derate to 50°C)
 Up to 1000m ASL (derate 1% per 100m to 2000m maximum)

Protection:
 IP20

Overload:
 Constant torque rating: 150% for 30 seconds
 Variable torque rating (pumps and fans): 110% for 30 seconds

Output Frequency:
 0-120Hz

Inputs/Outputs:
 Analog Inputs 2; Speed Control
 0-10V, 0-10V/4-20mA
 Analog Output 1; User configurable output frequency/load 0-10V
 Digital Inputs 5; User configurable Start/Stop/Direction/pre-set speeds (8)
 Digital Inputs/Outputs 2; User configurable as inputs or outputs

Digital Relay Output:
 Relay output 4A @ 240V
 All digital outputs configurable for: at (not at) speed/at (above) minimum speed/running
 (stopped)/health (tripped)/above (below) pre-set load

Motor Thermistor Input

Power Supply Outputs:
 24 VDC (50mA) - Digital I/O Supply
 10 VDC (10mA) - Analog reference supply

Communications Options:
 RS485/RS232
 Profibus

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
936514