Top-mounted Breathers and Filler Breathers - AB Series | #AB98813011


LOADING IMAGES
AB98813011

Top-mounted Breathers and Filler Breathers - AB Series | #AB98813011

The Parker AB Series comprises a broad range of top-mounted breathers and filler breathers. The filler breathers protect hydraulic systems from airborne particle ingress, while allowing sufficient airflow into and out of the fluid reservoir.


Technical Specifications

  • Features: -
  • Product Type: Filler Breather
  • Housing Material: Glass-filled Nylon
  • Pressure Relief Valve Type: 0.35 Bar
  • Flow Rate: 620 l/min
  • Micron Rating: 10 µm
  • Installation: Tank hole mounted
  • Connection Type: 6 Hole Installation
  • Strainer Type: 95 mm strainer
  • Includes: Anti Splash Plate
  • Outside Diameter: 101 mm
  • Seal Material: Nitrile
  • Brand: Parker
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Agriculture, Construction, Oil and Gas, Marine, Mining, Forestry
  • Application: Deck and Mobile Cranes, Firefighting Equipment, Forwarders, Hydraulic Presses, Marine Steering Units, Power Packs, Waste Management, Dump and Fork Lift Trucks, Excavators, Harvesters, Waste Balers, Reach Stackers, Wheeled Loaders, Drilling Equipment, Industrial Power Units
  • Technology: Filtration, Hydraulics
  • Product Series: AB Series
  • For Fluid Type: Air
  • Operating Temperature: -30 to 90 °C
  • Mounting Type: Tanktop
  • Filter Material: 10µ abs. PU-foam
Safety Warning

Item Information

Ingress of airborne contaminants into hydraulic systems can cause a number of costly issues, including increased wear on pumps and cylinders, decreased performance, shorter maintenance intervals, and added downtime.

The Parker AB Series comprises a full range of top-mounted breathers and filler breathers designed to prevent this by keeping out harmful contaminants and allowing the tank / fluid reservoir to effectively breath during equipment operation.

Multiple configurations are available to meet the unique requirements of customers’ hydraulic systems, including:

Filler Breathers - Glass-filled nylon or plated metal steel. Multiple installation available including single hole, three hole, or six hole installation. Flow rates up 620 L/min (163 GMP).

Screw-on type Breathers - Glass-filled nylon or plated metal steel. Multiple connection types available. Flow rates up to 620 L/min (163 GPM). Dipsticks available with all options (two lengths and in packs of 10).

Lockable Fillers and Filler Breathers (metal) - Pressurized and unpressurized threaded types available. For added reservoir security and oil protection, certain metal filler breathers can be specified with a locking lug option.

AB Series breathers and filler breathers are ideally suited for equipment required to operate in environments laden with dirt and dust.

Benefits
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits, while allowing sufficient airflow into and out of the fluid reservoir

• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life

Features:
• Molded in non-corrodible, glass-filled nylon – strong and light
• Filler breathers available with single hole, six hole, and three hole installation
• Screw-on breather range – G1/2 and G3/4 options
• Compact range – G1/4, G3/8, R1/2 and R3/4 options
• Metal filler breathers – pressurized and unpressurized threaded type
• Flange mounting type options
• Lockable options for reservoir security and oil protection

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472