Top-mounted Breathers and Filler Breathers - AB Series | #AB.98210000.UC


LOADING IMAGES
AB.98210000.UC

Top-mounted Breathers and Filler Breathers - AB Series | #AB.98210000.UC

The Parker AB Series comprises a broad range of top-mounted breathers and filler breathers. The filler breathers protect hydraulic systems from airborne particle ingress, while allowing sufficient airflow into and out of the fluid reservoir.


Technical Specifications

  • Seal Material: Nitrile
  • Strainer Type: Without strainer
  • Connection Type: 3 Clamp mounted
  • Micron Rating: 10 µm
  • Housing Material: Glass-filled Nylon
  • Pressure Relief Valve Type: Un-Pressurised
  • Installation: Tank hole mounted
  • Flow Rate: 620 l/min
  • Outside Diameter: 101 mm
  • Features: -
  • Includes: -
  • Product Type: Filler Breather
  • Brand: Parker
  • Outside Diameter: 40 to 107 x 149 mm
  • Division: Hydraulic & Industrial Process Filtration Division EMEA
  • Industry: Agriculture, Construction, Forestry, Marine, Mining, Oil and Gas
  • Application: Deck and Mobile Cranes, Drilling Equipment, Excavators, Firefighting Equipment, Forwarders, Harvesters, Hydraulic Presses, Industrial Power Units, Marine Steering Units, Power Packs, Reach Stackers, Waste Balers, Waste Management, Dump and Fork Lift Tucks, Wheeled Loaders
  • Technology: Filtration, Hydraulics
  • Product Type: Hydraulic Filter Accessories
  • Product Series: AB Series
  • For Fluid Type: Air
  • Operating Temperature: -30 to 90 °C
  • Flow Rate: up to 3000 L/min
  • Mounting Type: Tanktop
  • Housing Material: Glass Filled Nylon, Plated Mild Steel, Zinc Aluminium Alloy
  • Filter Material: 10µ abs. PU-foam, No filter element
  • Seal Material: Nitrile, Nitrile-Cork, No Seals
  • Pressure Relief Valve Type: 0.2 bar, 0.35 bar, 0.7 bar, Unpressurized
  • Bypass Valve Pressure Rating: 0.8 bar, 1.5 bar, 2 bar, 3 bar
  • Micron Rating: 2 to 40 MICRON
  • Installation: Screw-On, Stand Pipe Mounting, Tank Hole Mounted
Safety Warning

Item Information

Ingress of airborne contaminants into hydraulic systems can cause a number of costly issues, including increased wear on pumps and cylinders, decreased performance, shorter maintenance intervals, and added downtime.

The Parker AB Series comprises a full range of top-mounted breathers and filler breathers designed to prevent this by keeping out harmful contaminants and allowing the tank / fluid reservoir to effectively breath during equipment operation.

Multiple configurations are available to meet the unique requirements of customers’ hydraulic systems, including:

Filler Breathers - Glass-filled nylon or plated metal steel. Multiple installation available including single hole, three hole, or six hole installation. Flow rates up 620 L/min (163 GMP).

Screw-on type Breathers - Glass-filled nylon or plated metal steel. Multiple connection types available. Flow rates up to 620 L/min (163 GPM). Dipsticks available with all options (two lengths and in packs of 10).

Lockable Fillers and Filler Breathers (metal) - Pressurized and unpressurized threaded types available. For added reservoir security and oil protection, certain metal filler breathers can be specified with a locking lug option.

AB Series breathers and filler breathers are ideally suited for equipment required to operate in environments laden with dirt and dust.

Benefits
• Prevents contamination and ingress of dirt, sand, dust, metal, etc. into hydraulic circuits, while allowing sufficient airflow into and out of the fluid reservoir

• Lengthens time in between required maintenance intervals, reduces operating costs, and extends overall equipment/machine operational life

Features:
• Molded in non-corrodible, glass-filled nylon – strong and light
• Filler breathers available with single hole, six hole, and three hole installation
• Screw-on breather range – G1/2 and G3/4 options
• Compact range – G1/4, G3/8, R1/2 and R3/4 options
• Metal filler breathers – pressurized and unpressurized threaded type
• Flange mounting type options
• Lockable options for reservoir security and oil protection

For more information or a detailed discussion about your specific requirements please contact Parker or an authorised Parker distributor.

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
C89472