Subplates for Pressure Valves - Series A102 | #A102R3/4-OD1


LOADING IMAGES
A102R3/4-OD1

Subplates for Pressure Valves - Series A102 | #A102R3/4-OD1

The solid subplate series A102 in size NG10 is used for mounting the proven Parker pressure valves series VB and VM.


Technical Specifications

  • Port Connection: NG10/CETOP 05
  • Connection Thread Size: A, B, Y = G 3/4 inch; X = G 1/4 inch
  • Position Sensing Type: Rear
  • Mounting Type: Sub-base, Manifold
  • Product Series: Subplate
  • Weight: 5.75 kg
  • Actuation Type: n/a
  • Maximum Flow Rate: n/a
  • Maximum Operating Pressure: 350 bar
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: n/a
  • Maximum Pressure Setting: n/a
  • Body Material: Steel
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535, Other Fluids On request
  • Pressure Control Range: n/a
  • Flow Rate: n/a

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's  solid subplates series  A102 in size NG10  are dedicated for mounting the direct operated pressure relief valve series VB or the direct operated pressure reducing valve series VM and contribute to a reliable operation.

Markets:
• Industrial

Features/Benefits:
• Proven, robust design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mounting according to DIN ISO - for quick, easy integration
• Optimally adapted to the Parker pressure valves
• Short delivery time  - no warehousing necessary

Applications:
• Suitable for general hydraulic applications

Read More Show Less

CAD Drawings + Files

Part Number
A102R3/4-OD1 STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478