Adaptor Plates for Regenerative and Hybrid Circuits - Series A10 | #A10-1665L


LOADING IMAGES
A10-1665L

Adaptor Plates for Regenerative and Hybrid Circuits - Series A10 | #A10-1665L OBSOLETE

Note: This product is no longer available - please refer to the “Recommended Products” section of this page for alternative products, or contact us for further assistance.


Technical Specifications

  • Actuation: Solenoid
  • Electrical Connection: 24 V
  • For Fluid Type: Hydraulic Oil According to DIN 51524 ... 535, Other Fluids On request
  • Maximum Operating Pressure: 350 bar
  • Port Connection: NG10, CETOP 05
  • Mounting Type: Sub-base, Manifold
  • Product Series: Adaptor Plate
  • Weight: 14.4 kg
  • Function: 4-way
  • Maximum Flow Rate: n/a
  • Maximum Operating Temperature: 60 °C
  • Minimum Operating Temperature: -25 °C
  • Seal Material: n/a
  • Actuation Type: n/a
  • Body Material: Steel
Safety Warning

Item Information

The robust adaptor plates A10 have been specially designed to implement energy saving regenerative or switchable hybrid circuits for differential cylinders to achieve significant energy savings and thus operation cost reductions. They are suitable for the following Parker directional control and proportional directional control valves in size NG10 / CETOP 05:
• D3DWR*
• D31NWR*
• D3FBR*
• D31FBR*
• D31FCR*
• D3FPR*
• D31FPR*  

Series A10 is available in two versions: code A10-1664 for A-regeneration, code A10-1665L for hybrid function.

Markets:
• Industrial

Features/Benefits:
• Compact, proven design that represents our long-term experience in hydraulics - increases reliability
• Industry-standard mountings according to DIN ISO, CETOP and NFPA - for quick, easy integration
• Enable to create energy-saving circuits - resulting in lower operation costs
• Short delivery time for all variations - no warehousing necessary
• To be used in combination with the above-mentioned valves. See also series D31NWR and series D3FB, D3FP, D31FB, D31FC and D31FP

Applications:
• Suitable for general hydraulic applications

Function:
• Port T1 is used as single tank port. Port T2 is separated from port T1 by the elimination of the tank bridge and is used for regeneration into the A port
• The circuit conception can be integrated into the manifold block as well

Read More Show Less

CAD Drawings + Files

Part Number
A10-1665L STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687478