Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series | #11C9X-12-06


LOADING IMAGES
11C9X-12-06

Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series | #11C9X-12-06

Parker 9X Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose type 2370N.


Technical Specifications

  • Shape: Elbow 90°
  • Connection 2 Size: M20x1.5
  • Connection 2 Type: Female Metric S - Swivel (24° Cone with O-Ring)
  • Hose I.D. (mm): 9.5 mm
  • Maximum Working Pressure (MPa): 63.0 MPa
  • Connection 1 Type: Hose
  • Maximum Operating Pressure: 63.0 MPa, 630 bar
  • Connection 1 Size: -6 (Size), 9.5 mm Hose I.D., 3/8 inch Hose I.D.
  • Body Material: Steel
  • Industry: Industrial Manufacturing Equipment
  • Brand: Parker
  • Application: Mobile Hydraulics, Material Handling, High Pressure Paint Spray
  • Product Type: Ultra-High Pressure Fittings
  • Fitting Length: 75 mm (see drawing legend A)
  • For Fluid Type: Air (General Industrial Air), Mineral Hydraulic Oil, Water
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Hex Size: 24 mm (see drawing legend J)
  • Drop Length: 36 mm (see drawing legend E)
  • Nominal Inside Diameter: DN 10
  • Connection 2 Type: Female, Metric S, Swivel, 24° Cone (with O-Ring)
  • Shape: Elbow 90°
  • Port Type: DKOS
  • Tube Outside Diameter: 12 mm
  • Specifications Met: ISO 12151-2-SWE-S
  • Connection 2 Size: M20x1.5 mm Thread
  • Connection Length: 30 mm (see drawing legend B)
Safety Warning

Item Information

Parker 9X Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Material handling

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Mobile hydraulics
• Industrial hydraulics
• Industrial gases
• Media transfer due to the polyamide core tube
• High pressure paint spray
• Suitable for 2370N hose type with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files

Part Number
11C9X-12-06 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513