Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series | #1069X-12-12C


LOADING IMAGES
1069X-12-12C

Crimped Thermoplastic Hydraulic Hose Fittings, 9X Series | #1069X-12-12C

Parker 9X Fittings are always designed to match the respective Parker hoses, assuring an ideal combination and hose assemblies serving our customers needs reliably and efficient. Suitable for hose type 2370N.


Technical Specifications

  • Shape: Straight
  • Connection 2 Type: Female JIC 37° - Swivel
  • Connection 2 Size: 1-1/16"-12
  • Maximum Working Pressure (MPa): 34.5 MPa
  • Hose I.D. (mm): 19.4 mm
  • Industry: Industrial Manufacturing Equipment
  • Application: Mobile Hydraulics, Material Handling, High Pressure Paint Spray
  • Connection 1 Type: Hose
  • Product Type: Ultra-High Pressure Fittings
  • Maximum Operating Pressure: 35.0 MPa, 350 bar
  • Coating: Chromium 6 Free-plated
  • Configuration: Hose to Port
  • Connection 1 Size: -12 (Size), 3/4 inch Hose I.D., 19.1 mm Hose I.D.
  • Body Material: Stainless Steel
  • Hex Size: n/a (see drawing legend J)
  • Brand: Parker
  • Nominal Inside Diameter: DN 19
  • Fitting Length: n/a (see drawing legend A)
  • For Fluid Type: Air (General Industrial Air), Mineral Hydraulic Oil, Water
  • Technology: Fluid & Gas Handling
  • Division: Polymer Hose Division Europe
  • Connection 2 Type: Swivel, Female, JIC 37°
  • Shape: Straight
  • Port Type: DKJ
  • Specifications Met: ISO 12151-5-SWS
  • Connection 2 Size: 1-1/16"-12 inch Thread
  • Connection Length: 28 mm (see drawing legend B)
Safety Warning

Item Information

Parker 9X Fittings are designed to perfectly connect with the respective Parker hoses, ensuring an ideal combination. Our hose assemblies serve our customers needs reliably and efficiently.

Markets:
• Industrial
• Material handling

Feature/Benefits:
• The fitting series perfectly matches the respective thermoplastic hose types for optimal product functionality, reliability and service life.
• Made with high quality materials for corrosion resistance, and improved system availability due to less down times.
• Multiple sizes and connections are available for the right connection for your application.

Applications:
• Mobile hydraulics
• Industrial hydraulics
• Industrial gases
• Media transfer due to the polyamide core tube
• High pressure paint spray
• Suitable for 2370N hose type with working pressure from 25 up to 63 MPa (3625 up to 9140 psi)

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513