919HU High Abrasion Resistant PTFE | #919HU-16-BLU


LOADING IMAGES
919HU-16-BLU

919HU High Abrasion Resistant PTFE | #919HU-16-BLU

Non-Marring, abrasion resistant polyurethane cover has very low, to near zero, parts per billion emissions of volatile organic compounds. Cover protects the stainless steel wire reinforcement against wear, fraying and contaminants.


Technical Specifications

  • Design Factor: 4
  • Media: Chemicals, Chemicals (Adhesive), Food & Beverage (Cooking Oil), Industrial Fluids, Water
  • Compatible Fitting: 91 Series, 91N Series
  • Specifications Met: SAE J517 and 100R1, Type 4A (Natural), FDA 21 CFR 177 (compliant core)
  • Maximum Operating Pressure: 6.9 MPa, 69 bar, 1000 psi
  • Maximum Operating Temperature: 250 °F, 135 °C
  • Minimum Bend Radius: 9 inch, 229 mm
  • Minimum Operating Temperature: -40 °C, -40 °F
  • Cover Color: Blue, Natural
  • Weight: 0.35 lb/ft, 0.52 kg/m
  • Hose Inner Tube Material: Polytetrafluoroethylene (PTFE)
  • Cover Material: Polyurethane
  • Size: -16
  • Vacuum Pressure Rating: 14 Inch-Hg, 355 mm-Hg
  • Inside Diameter: 7/8 inch, 22 mm
  • Outside Diameter: 1.160 inch, 29.5 mm
  • Application: Fluid Handling, Chemical Transfer, Industrial, Instrumentation, Manufacturing, Medical, Packaging, Pharmaceutical, Semiconductor
  • Hose Reinforcement Material: Braid of Stainless Steel
Safety Warning

Item Information

Parker's High Abrasion Resistant PTFE hose has exceptional abrasion resistance, chemical compatibility and handles temperatures up to 275°F. PTFE 919HU hose is ideal in semiconductor applications but other uses include chemical transfer lines and high temperature hydraulics. The PTFE core tube resists moisture and offers the lowest coefficient of friction of any known plastic, therefore minimizing pressure drops and deposits.

Markets:
• Fluid Handling
• Semiconductor
• Transportation
• Military
• Compressed Gas

Features/Benefits:
•Abrasion resistant
•Non-marring
•The polyurethane cover has very low to near zero parts per billion emissions of volatile organic compounds
•PU Cover protects the ss wire reinforcement against wear, fraying and contaminants
• Handles temperatures from -40°F to +275°F
• Resists moisture

• Applications:
• Semiconductor
• Chemical Transfer Lines
• General Hydraulics
• Compressed Air/Gases
• Adhesive Dispensing

Technical Specifications:
• Hose must be skived prior to fitting attachment
• Burst pressure is 4x max working pressure at 73°F (23°C)
• Hose I.D. is nominal
• Hose O.D. is maximum

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563