Field Attachable Fittings for PTFE Hose - 90 Series | #61HAB- 8


LOADING IMAGES
61HAB- 8

Field Attachable Fittings for PTFE Hose - 90 Series | #61HAB- 8 OBSOLETE

Note: This product is no longer available - please contact us for further assistance.


Technical Specifications

  • Product Style: Replacement Compression Nut
  • Length (inch): n/a
  • Connection 2 Size: 11/16"-20
  • Hose I.D. (inch): 0.406"
  • Product Series: 90
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 13/32 inch Hose I.D., -8 (Size), 10.3 mm
  • Connection 2 Type: Nut
  • Connection 2 Size: n/a
  • Tube Outside Diameter: 1/2 inch, 12.5 mm
  • Hex Size: 13/16 inch (see drawing legend H)
  • Hex Size 1: n/a
  • Product Type: Hose Fittings
  • Fitting Length: n/a, n/a
  • Connection Length: n/a Cut-off allowance (see drawing legend B), n/a
  • Maximum Operating Pressure: 3000 psi (Dependent on hose), 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Hydraulic Fluids, Oil, Pharmaceutical Fluids, Chemicals, Gases, Pneumatic Media, Steam, Water
  • Body Material: Brass
  • Coating: Chromium 6 Free-plated
  • Industry: Transportation, Food & Beverage, Industrial, Semiconductor, Healthcare & Life Sciences
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, General Industrial, Hydraulics, Instrumentation, Medical, Pneumatics, Semiconductor, Tools & Equipment, Ultra High Purity
Safety Warning

Item Information

Parker's 90 Series fittings are used with 919 and 919B PTFE hoses from the Parflex division. Unlike crimp fittings, Parker's Field Attachable Fittings allow customers the convenience of making assemblies in the field with the use of a vice rather than a crimper. This series also includes fitting components to reduce inventory or replace part of the fitting when required.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features:
• No crimper needed for installation

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563