Field Attachable Fittings for PTFE Hose - 90 Series | #20190-16-16


LOADING IMAGES
20190-16-16

Field Attachable Fittings for PTFE Hose - 90 Series | #20190-16-16

Male Taper Pipe Rigid


Technical Specifications

  • Product Style: Male NPTF Pipe - Rigid - Straight
  • Connection 2 Size: 1"-11-1/2
  • Length (inch): 2.46"
  • Hose I.D. (inch): 0.875"
  • Product Series: 90
  • Shape: Straight
  • Configuration: Hose to Port
  • Connection 1 Type: Hose
  • Connection 1 Size: 7/8 inch Hose I.D., -16 (Size), 22 mm
  • Connection 2 Type: Male, Rigid
  • Connection 2 Size: 1"-11-1/2 inch Thread
  • Tube Outside Diameter: n/a, n/a
  • Hex Size: 1-3/8 inch (see drawing legend H)
  • Hex Size 1: 1-3/8 inch (see drawing legend J)
  • Product Type: Hose Fittings
  • Fitting Length: 2.46 inch (see drawing legend A), 62 mm
  • Connection Length: 1-7/8 inch Cut-off allowance (see drawing legend B), 54 mm
  • Maximum Operating Pressure: 3000 psi (Dependent on hose), 20.7 MPa, 207 bar
  • Technology: Fluid & Gas Handling
  • Brand: Parker
  • Specifications Met: n/a
  • For Fluid Type: Pharmaceutical Fluids, Chemicals, Gases, Air (Pneumatic Media), Steam, Water, Hydraulic Fluids, Oil
  • Body Material: Brass (Nipple and Ferrule), Steel (Socket)
  • Coating: Chromium 6 Free-plated
  • Industry: Transportation, Food & Beverage, Industrial, Semiconductor, Healthcare & Life Sciences
  • Division: Parflex Division
  • Application: Chemical Transfer, Fluid Control, General Industrial, Hydraulics, Instrumentation, Medical, Pneumatics, Tools & Equipment, Ultra High Purity, Semiconductor

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Parker's 90 Series fittings are used with 919 and 919B PTFE hoses from the Parflex division. Unlike crimp fittings, Parker's Field Attachable Fittings allow customers the convenience of making assemblies in the field with the use of a vice rather than a crimper. This series also includes fitting components to reduce inventory or replace part of the fitting when required.

Markets:
• Industrial
• Air & Gas compressors
• Packaging machinery
• Printing and marking equipment

Features:
• No crimper needed for installation

Applications:
• Chemical transfer lines
• General hydraulics
• Compressed air/gases
• Adhesive dispensing
• Coolant lines

Read More Show Less

CAD Drawings + Files

Part Number
20190-16-16 DWF IGS IPT JPG PRT SAT STP

Ok

x

Related Documents

×

$72.47 /part

Quantity:
Shipping: Usually Ships within  14   business days
Buy Now

The item has been successfully added to your current order Go to Current Order

x

Ok

x

Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687563