Crimp Style Hydraulic Hose Fitting – 77 Series Fittings | #10177-32-32C


LOADING IMAGES
10177-32-32C

Crimp Style Hydraulic Hose Fitting – 77 Series Fittings | #10177-32-32C

Parker’s 77 Series high-pressure hydraulic hose fittings deliver high performance, quick assembly and the design flexibility of more than 500 configurations.


Technical Specifications

  • Hose I.D. (inch): 2"
  • Port Connection: 2"
  • Shape: Straight
  • Product Style: Male NPTF Pipe - Rigid
  • Materials of Construction: Stainless Steel
  • Back-Up Hex Size: 65 mm
  • Banjo Port Diameter: n/a
  • Connection Size: 2"-11-1/2 inch Thread, n/a
  • Flange Size: n/a
  • Hose Inside Diameter: 2 inch, -32 (Size)
  • Materials of Construction: Stainless Steel
  • Nut Hex Size: n/a
  • Port Size: 2 inch
  • Shape: Straight
  • Product Style: Male NPTF Pipe - Rigid
Safety Warning

Item Information

Crimp-style 77 Series hydraulic hose fittings from Parker Hannifin are cost-effective, permanent, bite-the-wire-style fittings for high-pressure applications. Designed for use with Parkrimp crimpers, 77 series fittings require less push-on force and are easy to assemble. Their compact, one-piece construction delivers better value, flow, and reduced heat and pressure loss, as well as reduced complexity. Compatible with a wide range of constant working pressure hoses, 77 Series fittings are engineered for efficiency, safety, and performance. When paired with Parker’s No-Skive hose, 77 Series fittings can be assembled without removing the outer hose cover. Available in multiple materials and a wide assortment of end configurations, 77 series fittings are offered in sizes from ¼ inch to 2 inches.

Markets:
• Military
• Construction
• Forestry
• Oil Field Service
• Industrial
• Mining

Features/Benefits:
• Metric hex
• Easy push on force
• Multiple materials available, such as steel and stainless steel
• Wide range of end configurations
• One piece reduces complexity and leakage path
• No-Skive technology offers easy, efficient, and safe production processes

Applications:
• Petroleum base hydraulic fluids and lubricating oils

Compatible Hoses:
• 387 (-20 through -32 only)
• 487 (-20 through -32 only)
• 787 (-8 through -32 only)
• 797 (-8 through -32 only)

Read More Show Less

CAD Drawings + Files

Part Number
10177-32-32C STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687583