Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6Y25X-16-12C


LOADING IMAGES
6Y25X-16-12C

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6Y25X-16-12C

Medium pressure tube nipple


Technical Specifications

  • Connection Thread Size: 1"-14
  • Hose I.D. (mm): n/a
  • Maximum Working Pressure (MPa): 138.0 MPa
  • Length (mm): 139 mm
  • Fitting Type: Y2
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a, n/a
  • Connection Size: n/a
  • Connection Type: UNF-LH
  • Length: 5.5 inch
  • Maximum Operating Pressure: 20000 MPa
  • Shape: Straight
  • Product Style: Medium Pressure Tube Nipple
  • Materials of Construction: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Medium pressure tube nipple

Read More Show Less

CAD Drawings + Files

Part Number
6Y25X-16-12C IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513