Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6HN5X-32-32-602TC


LOADING IMAGES
6HN5X-32-32-602TC

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6HN5X-32-32-602TC

602 Hammerlug union female


Technical Specifications

  • Connection Thread Size: 3-13/16"-3
  • Fitting Type: HN
  • Hose I.D. (mm): n/a
  • Maximum Working Pressure (MPa): 34.5 MPa
  • Length (mm): 245.1 mm
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a, n/a
  • Connection Size: n/a
  • Connection Type: ACME
  • Length: 9.6 inch
  • Maximum Operating Pressure: 5000 MPa
  • Shape: Straight
  • Product Style: 602 Hammerlug Union Female mm
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

602 Hammerlug union female

Read More Show Less

CAD Drawings + Files

Part Number
6HN5X-32-32-602TC IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513