Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6AY5X-16-12C


LOADING IMAGES
6AY5X-16-12C

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #6AY5X-16-12C

Type “M” female swivel fitting


Technical Specifications

  • Fitting Type: AY
  • Maximum Working Pressure (MPa): 140.0 MPa
  • Length (mm): 110 mm
  • Connection Thread Size: 1-5/16"-12
  • Hose I.D. (mm): 19 mm
  • Nominal Inside Diameter: DN 20
  • Hose Inside Diameter: -12 (Size), 3/4 inch
  • Connection Size: 1-5/16"-12 inch Thread
  • Connection Type: Type "M"
  • Length: 4.35 inch, 110 mm
  • Maximum Operating Pressure: 20300 psi, 140 MPa
  • Shape: Straight
  • Product Style: Female Type “M” Swivel
  • Materials of Construction: Stainless Steel

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Type “M” female swivel fitting

Read More Show Less

CAD Drawings + Files

No CAD files available

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513