Crimped Thermoplastic UHP Hose Fittings, 5X Series | #68K5X-29-32-API17DSV*


LOADING IMAGES
68K5X-29-32-API17DSV*

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #68K5X-29-32-API17DSV*

API flange, swivel


Technical Specifications

  • Fitting Type: 8K
  • Maximum Working Pressure (MPa): 69.0 MPa
  • Hose I.D. (mm): n/a
  • Length (mm): 250 mm
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a, n/a
  • Connection Size: n/a
  • Connection Type: n/a
  • Length: 9.8 inch
  • Maximum Operating Pressure: 10000 MPa
  • Shape: Straight
  • Product Style: API Flange, Swivel
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

API flange, swivel

Read More Show Less

CAD Drawings + Files

Part Number
68K5X-29-32-API17DSV* IGS STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513