Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1C95X-38-24COSK-TC


LOADING IMAGES
1C95X-38-24COSK-TC

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1C95X-38-24COSK-TC

Metric swivel fitting with O-ring


Technical Specifications

  • Fitting Type: C9
  • Maximum Working Pressure (MPa): 103.5 MPa
  • Hose I.D. (mm): n/a
  • Length (mm): 143 mm
  • Nominal Inside Diameter: n/a
  • Hose Inside Diameter: n/a
  • Connection Size: M52x2.0 mm Thread
  • Connection Type: Metric
  • Length: 5.6 inch
  • Maximum Operating Pressure: 15000 MPa
  • Shape: Straight
  • Product Style: Metric Swivel Fitting with O-ring
  • Materials of Construction: Stainless Steel
Safety Warning

Item Information

Metric swivel fitting with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1C95X-38-24COSK-TC IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513