Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1C35X-8-03


LOADING IMAGES
1C35X-8-03

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1C35X-8-03

Metric female swivel light series


Technical Specifications

  • Hose I.D. (mm): 4.8 mm
  • Length (mm): 64 mm
  • Fitting Type: C3
  • Maximum Working Pressure (MPa): 250.0 MPa
  • Nominal Inside Diameter: DN 5
  • Hose Inside Diameter: -3 (Size), 3/16 inch
  • Connection Size: M14x1.5 mm Thread
  • Connection Type: Metric
  • Length: 2.5 inch
  • Maximum Operating Pressure: 36250 MPa
  • Shape: Straight
  • Product Style: Metric Female Swivel Light Series
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut)

chemicalComposition California Residents: Prop-65 Warning

Safety Warning

Item Information

Metric female swivel light series

Read More Show Less

CAD Drawings + Files

Part Number
1C35X-8-03 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513