Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1AY5X-16-12


LOADING IMAGES
1AY5X-16-12

Crimped Thermoplastic UHP Hose Fittings, 5X Series | #1AY5X-16-12

Type “M” female swivel


Technical Specifications

  • Connection Thread Size: 1-5/16"-12
  • Hose I.D. (mm): 19 mm
  • Maximum Working Pressure (MPa): 140.0 MPa
  • Fitting Type: AY
  • Length (mm): 82 mm
  • Nominal Inside Diameter: DN 20
  • Hose Inside Diameter: -12 (Size), 3/4 inch
  • Hose I.D. (size): -12
  • Connection Size: n/a
  • Connection Thread Size: n/a
  • Connection Type: UNF
  • Length: 3.2 inch
  • Maximum Operating Pressure: 20300 MPa
  • Shape: Straight
  • Product Style: Female Type “M” Swivel
  • Materials of Construction: Very High Strength Stainless Steel (Nipple), High Strength Carbon Steel, Zinc-plated (Shell and Nut)
Safety Warning

Item Information

Type “M” female swivel

Read More Show Less

CAD Drawings + Files

Part Number
1AY5X-16-12 IGS JPG STP

Ok

x

Related Documents

×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513