Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series | #1CE54-12-6


LOADING IMAGES
1CE54-12-6

Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series | #1CE54-12-6

Metric female swivel 24° with O-ring


Technical Specifications

  • Tube O.D. (mm): 12 (O.D.)
  • Maximum Working Pressure (MPa): 35.0 MPa
  • Hose I.D. (mm): 9.5 mm
  • Connection Thread Size: M18x1.5
  • Shape: Elbow 45°
  • Product Style: Metric Female Swivel 24° with O-ring
  • Nominal Inside Diameter: DN 10
  • Hose Inside Diameter: -6 (Size), 3/8 inch
  • Connection Size: M18x1.5 mm Thread
  • Connection Type: Metric
  • Tube Outside Diameter: n/a
  • Length: 82 mm, 3.2 inch
  • Fitting Type: CE
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

Metric female swivel 24° with O-ring

Read More Show Less

CAD Drawings + Files

Part Number
1CE54-12-6 IGS JPG STP

Ok

x

Related Documents

Selector Guides
Crimpsource Online
Literature and Reference Materials
Parker Offer of Sale
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513