Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series | #11D54-6-4


LOADING IMAGES
11D54-6-4

Crimped Thermoplastic Hydraulic Hose Fittings, 54 Series | #11D54-6-4

Metric standpipe


Technical Specifications

  • Shape: Straight
  • Tube O.D. (mm): 6 (O.D.)
  • Hose I.D. (mm): 6.3 mm
  • Maximum Working Pressure (MPa): 25.0 MPa
  • Product Style: Metric Standpipe
  • Nominal Inside Diameter: DN 6
  • Hose Inside Diameter: -4 (Size), 1/4 inch
  • Connection Size: n/a
  • Connection Type: n/a
  • Tube Outside Diameter: n/a
  • Length: 49 mm, 1.9 inch
  • Fitting Type: 1D
  • Materials of Construction: Galvanised Steel
Safety Warning

Item Information

Metric standpipe

Read More Show Less

CAD Drawings + Files

Part Number
11D54-6-4 IGS JPG STP

Ok

x

Related Documents

Selector Guides
Crimpsource Online
Literature and Reference Materials
Parker Offer of Sale
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687513