4-Bolt Hydraulic Flanges and Components | #16G5Q1BSSK


LOADING IMAGES
16G5Q1BSSK

4-Bolt Hydraulic Flanges and Components | #16G5Q1BSSK

Parker's 4-bolt hydraulic flanges and components are proven leak-free connections, especially suited for larger sizes, higher pressures and assembly in tight quarters.


Technical Specifications

  • Connection Thread Size (inch): 1 5/16-12
  • Flange Size (inch): 1
  • Face Style: O-Ring Face
  • Flange: Code 61
  • Connection Style: Block Adapter Kit
  • Connection Tube O.D. (inch): na
  • Connection Pipe O.D. (inch): na
  • Body Material: Stainless Steel
  • Connection 1 Style: SAE
  • O-Ring Material: Nitrile, 90 Durometer
  • Maximum Dynamic Pressure: 5000 psi
  • Includes: Kit Includes 4 Bolts, 4 Locks Washers and an O-Ring.
  • Specifications Met: ISO 6162-1, SAE J518
  • Flange Size: Code 61
Safety Warning

Item Information

Parker's hydraulic flanges and components conform to SAE J518 and ISO 6162-1 and -2. These proven leak-free connections are suited for tube and pipe in larger sizes, and have achieved world-wide acceptance.

Markets:
• Construction
• Agriculture
• Oil & Gas
• Transportation
• Mining
• Forestry

Features/Benefits:
• Adapts BSPP, SAE Straight thread and NPTF, as well as tube and pipe weld connections.
• Lower tightening torque required compared to that required for equivalent size threaded port, therefore smaller wrenches and wrench swing clearances needed--providing ease of assembly in tight quarters.
• Ease of disassembly with use of split clamps.
• Over 60 configurations available, with custom designs available on request.
• Available in steel and stainless steel in flange sizes ½” through 3” with working pressures up to 6000 psi.

Applications:
• Hydraulic fluid and gas handling connections

Read More Show Less

CAD Drawings + Files

Part Number
16G5Q1BSSK DWF IGS IPT JPG SAT STP

Ok

x

Related Documents

Contact & Support Information
Brand--Title --12121
×


Find a Distributor

Where to Buy

Local Contact

Get your Parker account Today!

Create one account to manage everything you do with Parker, from your shopping preferences to your application access.

687PDC
687620